Select TI reference designs

Find reference designs leveraging the best in TI technology to solve your system-level challenges

Important

Our new reference design selection tool provides a single-search option for all system reference designs. Please update your bookmarks to the new interactive search tool. Learn more

Applications

Products

Additional resources

AND OR

Description

The CC3200MODLAUNCHXL is a low-cost evaluation platform which hosts the CC3200MOD. The SimpleLink™ CC3200MOD is a wireless microcontroller (MCU) module that integrates an ARM® Cortex™-M4 based MCU, allowing customers to develop an entire application using a single device. The module (...)

Key Features

  • FCC, IC, CE, and Wi-Fi® CERTIFIED™ module, with ability to request certificate transfer for Wi-Fi Alliance members
  • CC3200MOD, SimpleLink Wi-Fi, internet-on-a-chip™ module solution with integrated MCU
  • 40-pin LaunchPad standard that leverages the BoosterPack ecosystem
  • On-board accelerometer and (...)

Description

This SimpleLink Wi-Fi CC3200 LaunchPad and Audio BoosterPack design brings Wi-Fi audio streaming capability to new applications as well as existing ones such as HD digital speakers. It enables the capture, streaming and playback of audio from a digital microphone or a stereo/mono audio jack to (...)

Key Features

  • Reference design comprised of CC3200-LAUNCHXL + CC3200AUDBOOST boards and an audio demo application delivered as part of CC3200SDK
  • TLV320AIC3254 included in design, a very low power stereo audio codec with miniDSP and power TuneTM technology, connected to CC3200 via I2S
  • Design also uses TPA2012D2, an (...)

Description

The gateway connects Bluetooth® Smart devices to the Internet over Wi-Fi®. It allows Bluetooth Smart nodes to be used in home/building automation and retail environments. The reference design is complete with connection of the SimpleLink™ SensorTag data to the IBM Bluemix (...)

Key Features

 

  • Connect Bluetooth Smart devices to the cloud
  • USB powered, small form factor
  • Low power WiFi connection
  • USB command interface for configuration
  • Works with the SimpleLink SensorTag kit

 

Description

This reference design demonstrates a validated and cost competitive power sequencing solution for an application processor or a high performance control platform. This design supports 5 different voltage rails, optimized with layout space of 12 mm × 12 mm. The design is also capable of (...)

Key Features

  • Validated power sequencing solution for application processors
  • Correct power up/down sequence, even for uncontrolled power off at various load situations
  • Power tree efficiency is maintained high both at heavy load and at a light load
  • Small layout space of power supply: area smaller than 12 mm × 12 mm

Description

Add Wi-Fi® to any low-cost, low-power microcontroller (MCU) for Internet of Things (IoT) applications using the CC3100 Module BoosterPack (CC3100MODBOOST), which hosts the CC3100 module (CC3100MOD). The CC3100MODBOOST evaluation board contains everything necessary to easily create IoT solutions (...)

Key Features

  • CC3100MOD Wi-Fi network processor module
    • CC3100 modules are Wi-Fi CERTIFIED® and FCC/IC/CE certified, which can be transferred to end products
  • 2 20-pin stackable connectors (BoosterPack headers) to connect to TI LaunchPads and other BoosterPacks
  • On-board chip antenna with option for U.FL-based testing
  • (...)

Description

The TI WiLink™ 8 WL1837MOD ( http://www.ti.com/product/wl1837mod ) audio cape is wireless multi-room audio reference design used with BeagleBone Black (http://www.ti.com/tool/beaglebk featuring TI Sitara™ AM335x). The WiLink 8 device's WLAN capability to capture and register precise (...)

Key Features

  • Ultra-precise audio multi-room synchronization (< 20μsecs) between multiple speakers/capes
  • SDK supports rich set of online music services, UPnP, Airplay audio receiver, GStreamer, etc.
  • Wi-Fi dual band support on 2.4 GHz band (featuring 2x2 MIMO) and antenna diversity on 5 GHz band
  • Wi-Fi/Bluetooth (...)

Description

The WiLink 1835 Module Antenna Design is a reference design that combines the functionalities of the WiLink 8 module with a built-in antenna on a single board, implementing the module in the way it's been certified. Through this, customers are able to evaluate the performance of the module through (...)

Key Features

  • Integrated FCC, ETSI, and TELEC certified module
  • Board implements module in the same antenna layout it was certified
  • Allows for usage in applications without the need for recertification
  • WLAN, Bluetooth 4.1, BLE single antenna co-existence on a single module board
  • WLAN 2.4 GHz SISO (20- and 40- MHz (...)

Description

The WiLink 1837 module antenna design is a reference design that combines the functionalities of the WiLink 8 module with a built-in antenna on a single board, implementing the module in the way it's been certified. Through this, customers are able to evaluate the performance of the module through (...)

Key Features

  • Integrated FCC, ETSI, and TELEC certified module
  • Board implements module in the same layout it was certified
  • Allows for usage in applications without the need for recertification
  • WLAN, Bluetooth 4.1, BLE single antenna co-existence on a single module board
  • WLAN 2.4 & 5 GHz SISO (20- and 40- MHz (...)


Updated: 21 JAN 2015

Description

The SimpleLink™ Wi-Fi® Antenna BoosterPack (CC3ANTENNABOOST) enables evaluation and development of end applications requiring antenna diversity. When used with the SimpleLink Wi-Fi CC3200 Launchpad (CC3200-LAUNCHXL) or the CC3100 Boosterpack (CC3100BOOST) rev 3.1 or higher, the user can select the (...)

Key Features

  • Extends Wi-Fi range of the CC3200 Launchpad or CC3100 Booster Pack. Useful for applications, such as streaming audio or images, that require a higher throughput over an extended range
  • No on-board LDO. Once the CC3ANTENNABOOST and the CC3200-LAUNCHXL are connected, the CC3200-LAUNCHXL sources power to (...)

Description

The Smart Home and Energy Gateway Reference Design provides example implementation for measurement, management and communication of energy systems for smart homes and buildings. This example design is a bridge between different communication interfaces, such as WiFi, Ethernet, ZigBee or Bluetooth (...)

Key Features

  • Showcase co-existence of ZigBee, WiFi, Bluetooth and NFC (Near Field Communication) allows for simultaneous operation of the different communication profiles
  • Showcase seamless profile integration for smart energy, lighting and building automation
  • Showcase bridge between HAN (Home Area Network) and LAN (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.