|
From feature phones to high-end, multimedia-rich wireless handsets, the scalable OMAP™ processors deliver the best combination of high-performance and ultra-low power consumption.
OMAP™ 5 Platform | OMAP™ 4 Platform | OMAP™ 3 Processors | OMAP™ 2 Processors | OMAP™ Processors | Other OMAP™ Information
The OMAP 5 platform includes applications processors with supporting wireless connectivity, power management, battery management and audio management devices for next-generation Smartphones, Tablets, and other mobile devices. Strong open source software for the platform is available to introduce products to market faster.
Key Features and Benefits
- Multi-core ARM® Cortex™ processors
- Two ARM Cortex-A15 MPCore processors capable of speeds up to 1.7 GHz each
- Two ARM Cortex-M4 processors for low-power offload and real-time responsiveness
- Multi-core POWERVR™ SGX544-MPx graphics accelerators drive 3D gaming and 3D user interfaces
- Dedicated TI 2D BitBlt graphics accelerator
- IVA-HD hardware accelerators enable full HD, multi-standard video encode/decode as well as stereoscopic 3D (S3D)
- Faster, higher-quality image and video capture
Products, Tools and Software
The OMAP 4 platform includes applications processors, a comprehensive software suite and power management technology.
Key Features and Benefits
- Highly optimized mobile applications platform
- OMAP4430 operates at up to 1 GHz
- OMAP4460 operates at 1.5 GHz
- OMAP4470 operates at 1.5 GHz
- Platform includes applications processors, multimedia software and power management
- Designed to drive Smartphones and Mobile Internet Devices (MIDs)
- IVA 3 hardware accelerators enable full HD 1080p, multi-standard video encode/decode
Products, Tools and Software
The OMAP™ 3 family of multimedia applications processors from TI introduces a new level of performance that enables laptop-like productivity and advanced entertainment in multimedia-enabled devices.
Key Features and Benefits
- Combines mobile entertainment and high-performance productivity applications
- Integrates the advanced Superscalar ARM Cortex-A8 RISC core
- Designed in 45-nm (OMAP36x) and 65-nm (OMAP34x) CMOS process technologies
- More…
Products
Other OMAP™ Information
|