Wireless Handset Solutions : OMAP™ Mobile Processors

clear gif

OMAP 5 Platform: Transforming mobile devices

Watch more videos

From feature phones to high-end, multimedia-rich wireless handsets, the scalable OMAP™ processors deliver the best combination of high-performance and ultra-low power consumption.

OMAP™ 5 Platform (NEW)

The OMAP 5 platform includes applications processors with supporting wireless connectivity, power management, battery management and audio management devices for next-generation Smartphones, Tablets, and other mobile devices. Strong open source software for the platform is available to introduce products to market faster.

Key Features and Benefits

  • Multi-core ARM® Cortex™ processors
    • Two ARM Cortex-A15 MPCore processors capable of speeds up to 1.7 GHz each
    • Two ARM Cortex-M4 processors for low-power offload and real-time responsiveness
  • Multi-core POWERVR™ SGX544-MPx graphics accelerators drive 3D gaming and 3D user interfaces
  • Dedicated TI 2D BitBlt graphics accelerator
  • IVA-HD hardware accelerators enable full HD, multi-standard video encode/decode as well as stereoscopic 3D (S3D)
  • Faster, higher-quality image and video capture

Products, Tools and Software

OMAP™ 4 Platform

The OMAP 4 platform includes applications processors, a comprehensive software suite and power management technology.

Key Features and Benefits

  • Highly optimized mobile applications platform
  • OMAP4430 operates at up to 1 GHz
  • OMAP4460 operates at 1.5 GHz
  • OMAP4470 operates at 1.5 GHz
  • Platform includes applications processors, multimedia software and power management
  • Designed to drive Smartphones and Mobile Internet Devices (MIDs)
  • IVA 3 hardware accelerators enable full HD 1080p, multi-standard video encode/decode

Products, Tools and Software

OMAP™ 3 Processors

The OMAP™ 3 family of multimedia applications processors from TI introduces a new level of performance that enables laptop-like productivity and advanced entertainment in multimedia-enabled devices.

Key Features and Benefits

  • Combines mobile entertainment and high-performance productivity applications
  • Integrates the advanced Superscalar ARM Cortex-A8 RISC core
  • Designed in 45-nm (OMAP36x) and 65-nm (OMAP34x) CMOS process technologies
  • More…


Other OMAP™ Information

Availability Disclaimer

OMAP™ processors feature multicore ARM Cortex-A series designs and are intended for high-volume manufacturers, and are available by contacting TI sales offices. OMAP processor-based modules and design support for other customers may be available through authorized TI Design Network members.

OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.