Operating Systems : Windows Mobile

clear gif

Developing with Windows and the OMAP™ Platform | Windows CE | Reference Design Software Packages | Development Tools

Developing with Windows and the OMAP™ Platform

TI is working closely with Microsoft to enable the ultimate mobile computing experience on Windows 8 devices empowered by TI's OMAP4470 mobile processor. When the compelling features of Windows 8 are combined with OMAP technology, your tablet or ultrathin laptop is optimized to offer:

  • Radically new visual capabilities, leveraging OMAP4470's enhanced graphics and imaging subsystems.
  • Secure, graphic-rich and visually-immersive HD interfaces
  • Advanced imaging applications

TI is excited to partner with Microsoft to extend the value of Windows 8 by planning to deliver new products and services for customers. TI also looks forward to continuing its legacy of providing reference designs and reference design software for optimized core components, including multimedia and advanced power management. Use your valuable engineering resources differentiating products rather than developing base ports and drivers, speed your time to market, and increase the quality of your products by choosing TI.


Texas Instruments Recognized with Microsoft Windows Embedded Partner Excellence Award
> Read the News Release

TI and Microsoft have optimized and certified Windows Mobile software for the OMAP family of processors and will continue to support future OS versions. Furthermore, TI and Microsoft offer DSP hardware accelerated Windows Media in certain OMAP platforms.  Key offerings available from TI and third parties for Microsoft Windows Mobile on the OMAP platform include:

  • OMAP platform reference designs from TI provide maximum flexibility for highly differentiated form factors
  • OMAP Reference Software Packages and Board Support Packages (BSP) for Microsoft Windows Mobile help manufacturers get to market faster
  • Support for the latest TI wireless technologies including: TCS Chipsetswireless LAN and Bluetooth co-existence
  • GPS for location based services
  • OMAP hardware DSP accelerated Windows Multimedia
  • TI´s worldwide support organization with dedicated engineers
  • TI´s OMAP Developer Network and Microsoft´s Mobile2Market
    programs deliver full solutions and applications that allow differentiation, quick time-to-market and faster return on investment
  • Independent OMAP Technology Centers (OTCs) provide full development support for device manufacturers and network operators by bringing together hardware, software and system integration expertise and Microsoft Windows Mobile reference design sofware packages for the OMAP platform

Back to Top

Windows CE

Microsoft has selected TI's OMAP2420™ applications processor as the first ARM11-based development platform for its Windows CE 6 beta release distributed this week to device makers worldwide. A Board Support Package for TI's OMAP2420 processor will be integrated into the Windows CE 6 Platform Builder toolkit. TI's OMAP2420 processor, which has shipped in millions of devices to date, will be the first ARM11-based solution that supports Windows CE 6, with a roadmap to include future OMAPTM processors.

The new OMAP2420™ platform for Windows CE 6, expected to be available later this year, is ideally suited for richer multimedia and low power applications including portable navigation devices, media players, remote monitoring equipment and gaming devices. This platform showcases the next-generation features and capabilities of the redesigned Microsoft Windows CE 6 kernel on TI's ARM11-based OMAP™ 2 platform, which will benefit a wide range of device manufacturers designing on the OMAP 2 family of processors. As a result of Microsoft's high level of testing methodology, this platform will give manufacturers a higher-quality, better-performing Windows CE 6 experience on the OMAP2420 processor.

Back to Top

Reference Design Software Packages

TI offers a complete reference design software package for wireless PDAs and Smartphones which supports Windows Mobile® 5.0 using TI´s OMAP850 reference design platform. With this reference design software package, manufacturers are able to quickly and efficiently design new mobile devices. The OMAP850 reference design software package includes:

  • Windows Mobile 5.0 Reference Software, optimized for the OMAP™ platform
  • Advanced Power Management, optimized for each platform
  • Optimized drivers for all on-chip and most board peripherals
  • Suite of flexible bootloader and flashing tools
  • Power-optimized support for TI's latest wireless technology
  • Radio Interface Layer (RIL) GSM Driver for TI GSM/GPRS telephony
  • Integrated and validated with TI's GSM/GPRS Protocol Layer

Back to Top

Development Tools

Application Development Tools:

  • Microsoft Application Development Tools lists a variety of tools for Windows CE-based devices
  • TI's XDS510 and XDS560 JTAG emulators provide high level real-time visibility into program execution to assist with debugging real-time systems
  • The VPOM-3430 Virtual Platform from Synopsys enables early (pre-silicon) software development and early hardware/software integration of embedded system designs using the TI OMAP3430™ Software Development Platform (SDP3430).
  • Code Composer Studio is an integrated development environment (IDE) from TI that is enhanced for the OMAP™ platform. Developers can easily optimize the real-time execution of applications to fully utilize the processing power and low power consumption of OMAP&tradel processors. Download an evaluation version.

Pocket PC Resources:

Smartphone Resources:

Other Resources:

Back to Top