|
Chip Block Diagram | OMAP3420 Processor | Key Features
Chip Block Diagram

Enlarge
OMAP3420 Processor
The OMAP3420 is designed to meet the needs of the multimedia enabled mobile device market, which includes VGA quality video camcorder and playback, up to 5-megapixel still image capture, music playback and 3D gaming. It embeds Imagination Technologies' PowerVR SGX graphics core to deliver exceptional graphics performance and advanced user interface capabilities. The OMAP3420 shares many of the technologies that are present in the OMAP3430 device, including a 65-nanometer (nm) CMOS process, the ARM® Cortex™-A8 superscalar microprocessor core as well as IVA™ 2 imaging, video and audio accelerator, for advanced productivity and multimedia capability. In addition, the OMAP3420 is software compatible with all OMAP 2 and OMAP 3 processors, allowing a fully software scalable solution.
Graphics. The OMAP3420 processor embeds Imagination Technologies' POWERVR SGX™ graphics core, and supports OpenGL ES® 2.0 and OpenVG™, providing superior graphics performance and advanced user interface capabilities. TI is enabling sophisticated and dynamic images with "smart pixel" technology offered via OpenGL ES 2.0. This unique technology allows each pixel in an image to be programmed individually, giving user interface and gaming developers the power to create rich effects with cinematic realism. Users will now experience "life-like" facial features, advanced reflection effects and multi-textured backgrounds in the mobile environment.
Key Features:
- Proven OMAP 3 architecture combines mobile entertainment with high performance productivity applications to meet the needs of multimedia enabled mobile devices
- Advanced Superscalar ARM® Cortex™-A8 RISC core
- 65-nm CMOS process technology adds processing performance while reducing power consumption
- IVA 2 multimedia accelerator enables VGA resolution video playback and capture for multiple video standards
- Dedicated Imagination POWERVR SGX 2D/3D graphics hardware gives user interface and gaming developers the power to create rich graphics effects with cinematic realism
- Support for OpenGL ES 1.1, ES 2.0, and OpenVG
- Integrated image signal processor (ISP) for faster, higher-quality image capture and lower system cost
- Flexible system support
- Leverages SmartReflex™ technologies for advanced power reduction
- M-shield™ mobile security enhanced with ARM TrustZone™ support
- Software-compatible with OMAP 2 and OMAP 3 processors
- Supports Linux, Android Mobile Platform, Symbian and Windows Mobile
Back to Top
|