|
Chip Block Diagram | OMAP3410 Processor | Key Features
Chip Block Diagram

Enlarge
OMAP3410 Processor
The OMAP3410 is designed to meet the needs of the basic multimedia-enabled handsets market, which includes CIF quality video camcorder and playback, up to 3-megapixel still image capture, music playback and 3D gaming. The lowest cost member of the OMAP™ 3 family, the OMAP3410 shares many of the technologies that are present in the OMAP3430 and OMAP3420 devices, including a 65-nanometer (nm) CMOS process, the ARM® Cortex™-A8 superscalar microprocessor core as well as IVA™ 2 imaging, video and audio accelerator, for a rich multimedia experience and targeted general purpose processing. In addition, the OMAP3410 is software compatible with all OMAP 2 and OMAP 3 processors, allowing a fully software scalable solution.
Key Features:
- Proven OMAP 3 architecture combines mobile entertainment with productivity applications to meet the needs of basic multimedia enabled handsets
- Superscalar ARM® Cortex™-A8 RISC core
- 65-nm CMOS process technology adds processing performance while reducing power consumption
- IVA™ 2 (Image Video Audio) accelerator enables CIF resolution video playback for multiple video standards
- Seamless connectivity to Hard Disk Drive (HDD) devices for mass storage
- Leverages SmartReflex™ technologies for advanced power reduction
- M-shield™ mobile security enhanced with ARM TrustZone™ support
- Software-compatible with OMAP 2 and other OMAP 3 processors
- HLOS support for customizable interface
Back to Top
|