| Feature |
Allows |
45-nm CMOS process (an industry first)
|
- The highest levels of processor performance and lowest power consumption
|
| ARM Cortex-A8 superscalar microprocessor core with vector floating-point acceleration |
- Up to 3x performance gain over ARM11
- Faster user interfaces and more compelling gaming experiences
- Faster data access and Web-page downloads
- Boosted productivity and entertainment applications
- Consistent power efficiency as expected in handsets
|
IVA 2+ hardware accelerator |
|
- Up to 4x performance improvement in multimedia processors versus previous OMAP processors
- Multi-standard (MPEG-4, H.264) encode/decode and WMV9 decode at D1 (720 x 480 pixels) at 30 fps
- Up to 720p HD resolution
|
| POWERVR SGX graphics core from Imagination Technologies provides dedicated 2D/3D graphics hardware accelerator |
- Superior graphics performance
- Advanced user interface capabilities
- Support for OpenGL ES 1.1, Open GL ES 2.0, OpenVG
|
| Smart pixel technology via OpenGL ES 2.0 – individual programming of each pixel |
- Life-like facial features
- Advanced reflection effects
- Multi-textured backgrounds
|
| Integrated image signal processor (ISP) |
- Enhanced image quality supporting up to 12-megapixel image capture
- Faster system performance
- Reduced external components
- Lower system cost
- Lower system power
|
| On-the-fly JPEG compression and connectivity support for both serial and parallel cameras |
- Aided throughput and storage
- Added design flexibility
|
| M-Shield™ mobile security technology enhanced with ARM TrustZone support and based on open APIs |
- Content protection
- Transaction security
- Secure network access
- Secure flashing and booting
- Terminal identity protection
- Network lock protection
|
| SmartReflex ™ technology |
- Advanced power reduction
- Dynamically controlled voltage, frequency and power based on device activity, modes of operation and temperature
|
| TWL5030 power management/audio codec companion device support |
- Maximized battery life
- Boosted system performance
- Significantly reduced board space and system cost
- Efficiently managed energy and audio functionality
|