OMAP™ 3 Processors : OMAP36x

clear gif




Chip Block Diagram

OMAP36x Processor Chip Block Diagram - Thumbnail
enlarge Enlarge

OMAP36x Processor Key Benefits

  • Proven OMAP™ 3 architecture provides high-performance productivity and advanced entertainment capabilities to next-generation mobile devices
  • Operates at a higher frequency than previous-generation OMAP processors while lowering core voltage and adding power reduction features
  • Up to 3x performance gain over ARM11-based processors
  • Dedicated Imagination POWERVR SGX 2D/3D graphics hardware gives user interface and gaming developers the power to create rich graphics effects with cinematic realism
  • Advanced multimedia capabilities supporting full multi-standard playback and record functionality up to 720p HD resolutions
  • Supports larger format displays, such as WXGA, or multiple displays for innovative industrial designs
  • Integrated Imaging Signal Processor (ISP) supports sensors as large as 12 megapixels with best-in-class imaging performance with comparable shot-to-shot performance to digital still cameras currently on the market


Feature Allows

45-nm CMOS process (an industry first)

  • The highest levels of processor performance and lowest power consumption
ARM Cortex-A8 superscalar microprocessor core with vector floating-point acceleration
  • Up to 3x performance gain over ARM11
  • Faster user interfaces and more compelling gaming experiences
  • Faster data access and Web-page downloads
  • Boosted productivity and entertainment applications
  • Consistent power efficiency as expected in handsets
IVA 2+ hardware accelerator
  • Up to 4x performance improvement in multimedia processors versus previous OMAP processors
  • Multi-standard (MPEG-4, H.264) encode/decode and WMV9 decode at D1 (720 x 480 pixels) at 30 fps
  • Up to 720p HD resolution
POWERVR SGX graphics core from Imagination Technologies provides dedicated 2D/3D graphics hardware accelerator
  • Superior graphics performance
  • Advanced user interface capabilities
  • Support for OpenGL ES 1.1, Open GL ES 2.0, OpenVG
Smart pixel technology via OpenGL ES 2.0 – individual programming of each pixel
  • Life-like facial features
  • Advanced reflection effects
  • Multi-textured backgrounds
Integrated image signal processor (ISP)
  • Enhanced image quality supporting up to 12-megapixel image capture
  • Faster system performance
  • Reduced external components
  • Lower system cost
  • Lower system power
On-the-fly JPEG compression and connectivity support for both serial and parallel cameras
  • Aided throughput and storage
  • Added design flexibility
M-Shield™ mobile security technology enhanced with ARM TrustZone support and based on open APIs
  • Content protection
  • Transaction security
  • Secure network access
  • Secure flashing and booting
  • Terminal identity protection
  • Network lock protection
SmartReflex ™ technology
  • Advanced power reduction
  • Dynamically controlled voltage, frequency and power based on device activity, modes of operation and temperature
TWL5030 power management/audio codec companion device support
  • Maximized battery life
  • Boosted system performance
  • Significantly reduced board space and system cost
  • Efficiently managed energy and audio functionality

Support Features:

  • Composite and S-video TV output
  • XGA (1024 x 768 pixels) and up to WXGA (1280 x 800), 16-million color (24-bit definition) display support
  • MIPI-compliant serial/parallel display interfaces
  • One high-speed USB 2.0 On-The-Go interface
  • Three high-speed USB 2.0 TLL interfaces
  • Software-compatible with OMAP 2 and OMAP 3 processors
  • HLOS support for customizable interfaces: Linux, Microsoft Windows Mobile, Android Mobile Platform and Symbian
  • OMAP Developer Network provides programs and media components for manufacturers to create distinctive products delivered to market quickly


Availability Disclaimer

OMAP™ processors feature multicore ARM Cortex-A series designs and are intended for high-volume manufacturers, and are available by contacting TI sales offices. OMAP processor-based modules and design support for other customers may be available through authorized TI Design Network members.

OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.

Back to Top