Greater than 5x performance increase versus previous generation
Compelling 3D graphics interfaces
Supports large screen sizes at higher frames per second while still consuming less power than previous cores
Supports all the major APIs, including: OpenGL® ES v2.0, OpenGL® ES v1.1, OpenCL v1.1, OpenVG v1.1
and EGL v1.3
Multi-core imaging and vision processing unit
Enhanced image quality, up to 24-megapixel 2D or 12-megapixel S3D
Dynamically controlled voltage, frequency and power based on device activity, modes of operation and
temperature
Ultra low voltage retention support
TI power management/audio codec companion devices support
Maximized battery life
Boosted system performance
Significantly reduced board space and system cost
Efficiently managed energy and audio functionality
Low Power Audio
Provides up to 140+ hours of CD-quality audio playback
Comprehensive Software Suite
Faster time to market
Lower R&D costs
Ensures highest performance possible in customer’s handsets
Support Features
Up to three simultaneous, high-resolution, color-rich LCD display support
HDMI 1.4a output to drive HD displays, including S3D
MIPI serial camera and serial display interfaces
MIPI® SLIMbusSM
MMC/SD
USB 3.0 On-The-Go (OTG) Super Speed with integrated PHY interface
Comprehensive software suite supporting all major mobile OSes that is fully integrated and tested for real-world use
cases to reduce development time and costs
OMAP Developer Network provides programs and media components for manufacturers to create distinctive
products delivered to market quickly
OMAP5430
OMAP5432
Target Markets
Area-sensitive
Cost-sensitive
Process node
28 nanometer low-power process
ARM® Cortex™-A15 Clock Speed (two)
Up to 2 GHz
2D & 3D Graphics
Multi-core, hardware accelerated
Video performance (2D)
1080p60 multi-standard
Video Performance (3D)
1080p30 multi-standard
Imaging Performance
Up to 24 MP
(MIPI® CSI-3+ 3x MIPI® CSI-2+ CPI interfaces)
OMAP™ processors feature multicore ARM Cortex-A series designs and are intended
for high-volume manufacturers, and are available by contacting TI sales offices.
OMAP processor-based modules and design support for other customers may be available
through authorized TI Design Network members.
OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.