Dynamically controlled voltage, frequency and power based on device activity, modes of operation and temperature
TWL6030/6040 power management/audio codec companion devices support
Maximized battery life
Boosted system performance
Significantly reduced board space and system cost
Efficiently managed energy and audio functionality
Low Power Audio
Provides up to 120 hours of CD-quality audio playback
Comprehensive Software Suite
Faster time to market
Lower R&D costs
Ensures highest performance possible in customer’s handsets
Support Features:
Composite TV output
HDMI output to drive HD display
Larger, color rich display support up to WUXGA (1920 x 1200)
MIPI serial camera and serial display interfaces
MIPI® SLIMbusSM
MMC/SD
USB 2.0 On-The-Go High Speed
Comprehensive software suite supporting all major mobile OSes that is fully integrated and tested for real-world use cases to reduce development time and costs
OMAP Developer Network provides programs and media components for manufacturers to create distinctive products delivered to market quickly
Support Features:
OMAP4430
OMAP4460
Process node
45nm
45nm
ARM® Cortex™-A9 Clock Speed (two)
Up to 1.2 GHz
Up to 1.5 GHz
2D & 3D Graphics
Hardware accelerated 1x 3D performances
Hardware accelerated 1.2x 3D performances
Video performance (2D)
1080p HD
1080p HD
Video Performance (3D)
720p stereoscopic 3D
1080p Stereoscopic 3D
Imaging Performance (per second)
20 MP main camera
5MP stereo (dual cameras)
20MP main camera
12 MP stereo (dual cameras)
Availability
In production
In production
White Papers
System-Level Software Performance: How to get the most performance out of the OMAP™ 4 Platform
16 Feb 2009 Download Software White Paper
Designing for the Use Case: Using the OMAP™ 4 platform to overcome the challenges with integrating multiple applications
16 Feb 2009 Download User Experience White Paper
Leveraging the Benefits of Symmetric Multiprocessing (SMP) in Mobile Devices
16 Feb 2009 Download SMP White Paper
OMAP™ processors feature multicore ARM Cortex-A series designs and are intended
for high-volume manufacturers, and are available by contacting TI sales offices.
OMAP processor-based modules and design support for other customers may be available
through authorized TI Design Network members.
OMAP is a trademark of Texas Instruments. Other product or service names mentioned herein are the trademarks of their respective owners.