Industry’s first true single-chip mobile WLAN, GPS, Bluetooth®, Bluetooth low energy, ANT and FM transmit/receive solution
Brings connectivity features to mainstream products such as smart phones, mobile Internet devices (MIDs), portable media players (PMPs), gaming devices and personal navigation devices (PNDs)
Optimized RF coexistence for simultaneous operation of each integrated connectivity function
Proven carrier-quality connectivity technologies enhance the user experience
Range-extended mobile WLAN (mWLAN): 802.11a/b/g/n
Bluetooth specification 3.0 as well as Bluetooth Low Energy support
Support for ANT ultra low power protocol and the ANT+ interoperable standard
FM functional cores
Enhanced GPS tracking
Offers full support for Cisco Compatible Extensions (CCX)
Extended talk time and battery life delivered with Sophisticated Enhanced Low Power (ELP) technology, Voice over WLAN (VoWLAN) support, on-chip Unlicensed Mobile Access (UMA) and IP Multimedia Subsystem (IMS) acceleration
30% reduction in total bill of materials (BOM)
50% smaller form factor than previous generation solution with separate GPS chip
Feature
Allows
Unique coexistence capabilities
Hardware mechanisms cancel out board- and chip-level RF interference at the source to simplify design process
Enhanced WiFi/Bluetooth/Bluetooth Low Energy inter-core communication prioritizes packet scheduling, support mores connections in parallel
High-performance GPS core
Best-in-class 3GPP test performance
Multi-path resolution engine coupled with advanced algorithms reduces interference impact for more accurate positioning in urban canyons
On-chip position engine simplifies integration with device host processor
Supports reduced power consumption during tracking
Host-independent location buffering and geo-fencing features further reduce host loading and power consumption
Powerful Bluetooth core
Best-in-class RF performance
Dedicated audio processor system-on-chip
Supports latest Bluetooth low-energy and Bluetooth 3.0 specifications
Supports latest ANT/ANT+ ultra low power protocol
Extensible to support additional protocols
Robust Wi-Fi core
Supports the soon-to be ratified WiFi Direct™ and Soft AP mode capabilities, extensible to support additional protocols
Supports 802.11 a/b/g/n capabilities
FM core
Increased output power for FM transmit combined with highly sensitive FM receive delivers cleaner FM experience