See more TI Innovations:
High-Performance Analog
High Performance Analog Products  
Portable Power Management

High-Performance, Integrated Power Management Solutions
for Battery-Powered Designs

TI delivers high-performance and integrated power management solutions to fit battery power design challenges for a variety of applications, including cell phones, digital cameras, notebook computers and more. TI’s applications knowledge and unique manufacturing capabilities, combined with local technical support, allow us to deliver innovative power management products for the most demanding portable power designs. That’s High-Performance Analog >> Your Way.

Resources to Get You Started


Device Description
TPS63000 96% efficient, buck/boost DC/DC converter: 1.2-A, in 3 x 3 mm2 QFN
TPS799xx Low-noise, low dropout regulator: 200-mA, 40-μA IQ, high PSRR, in WCSP
TPS62110 1.5-A step-down DC/DC converter: synchronous, 17-VIN, Up to 95% efficiency
TPS62350 800-mA step-down converter with I2C: 3-MHz, 2.7-V to 6-VIN, in WCSP
TPS61081 High-voltage boost converter: 27-VOUT, integrated 1.3-A switch
bq24060 Linear 1-Cell, Li-Ion battery charger: thermal regulation, 6.5-V OVP, temp sense
bq20z90 Li-Ion battery gas gauge: 99% accuracy, Impedance Track™ Technology, SBS 1.1-compliant
TPS65050 6-Channel PMU: 2 DC/DCs and 4 LDOs, 4 x 4 mm2 QFN, up to 95% efficiency
TPS65023 6-Channel PMU with I2C: 3 DC/DCs and 3 LDOs, DVS, in 5 x 5 mm2 QFN

Tools and Software

BQ27500

BQ27500 Videocast

Watch our Video Cast to learn more about the unique BQ27500 lowest power zero-crossover op amp.