Product details

Current consumption (mA) 55 Frequency (min) (MHz) 0 Frequency (max) (MHz) 2000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 9 OIP3 (typ) (dBm) 45 P1dB (typ) (dBm) 13 Number of channels 1 Operating temperature range (°C) -40 to 85 Type Active Balun, RF FDA Rating Catalog
Current consumption (mA) 55 Frequency (min) (MHz) 0 Frequency (max) (MHz) 2000 Gain (typ) (dB) 16 Noise figure (typ) (dB) 9 OIP3 (typ) (dBm) 45 P1dB (typ) (dBm) 13 Number of channels 1 Operating temperature range (°C) -40 to 85 Type Active Balun, RF FDA Rating Catalog
UQFN (RMS) 14 6.25 mm² 2.5 x 2.5
  • Excellent Single-Ended to Differential Conversion Performance from DC to 2 GHz
  • 7-GHz, –3-dB Bandwidth
  • Excellent HD2 and HD3 to 2 GHz:
    • –96 (HD2), –102 (HD3) at 10 MHz
    • –79 (HD2), –77 (HD3) at 500 MHz
    • –64 (HD2), –72 (HD3) at 1 GHz
    • –55 (HD2), –40 (HD3) at 2 GHz
  • Best in Class OIP3 Performance to 2 GHz:
    • 45 dBm at 200 MHz
    • 33 dBm at 1 GHz
    • 24 dBm at 2 GHz
  • Fixed Single-Ended to Differential Voltage Gain: 16 dB
  • Noise Figure: 9 dB at 200 MHz (RS = 50 Ω)
  • Slew Rate: 18,000 V/µs
  • Supports Single-Supply or Split-Supply Operation
  • Powered-Down Feature
  • Supply Current: 55 mA
  • Excellent Single-Ended to Differential Conversion Performance from DC to 2 GHz
  • 7-GHz, –3-dB Bandwidth
  • Excellent HD2 and HD3 to 2 GHz:
    • –96 (HD2), –102 (HD3) at 10 MHz
    • –79 (HD2), –77 (HD3) at 500 MHz
    • –64 (HD2), –72 (HD3) at 1 GHz
    • –55 (HD2), –40 (HD3) at 2 GHz
  • Best in Class OIP3 Performance to 2 GHz:
    • 45 dBm at 200 MHz
    • 33 dBm at 1 GHz
    • 24 dBm at 2 GHz
  • Fixed Single-Ended to Differential Voltage Gain: 16 dB
  • Noise Figure: 9 dB at 200 MHz (RS = 50 Ω)
  • Slew Rate: 18,000 V/µs
  • Supports Single-Supply or Split-Supply Operation
  • Powered-Down Feature
  • Supply Current: 55 mA

The LMH3401 is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, time-domain applications. This device is ideal for dc- or ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC). The LMH3401 generates very low levels of second-order and third-order distortion when operating in single-ended-input to differential-output or differential-input to differential-output mode.

The on-chip resistors simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth of 2 GHz. This performance makes the LMH3401 ideal for applications such as test and measurement, broadband communications, and high-speed data acquisition. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Use this device with power supplies between 3.3 V and 5.0 V; dual-supply operation is supported when required by the application.

This level of performance is achieved at a very low power level of 275 mW when a 5.0-V supply is used. A power-down feature is also available for power savings. The LMH3401 is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, 14-lead UQFN package with a specified operating temperature range of –40°C to 85°C.

The LMH3401 is a very high-performance, differential amplifier optimized for radio frequency (RF), intermediate frequency (IF), or high-speed, time-domain applications. This device is ideal for dc- or ac-coupled applications that require a single-ended to differential conversion when driving an analog-to-digital converter (ADC). The LMH3401 generates very low levels of second-order and third-order distortion when operating in single-ended-input to differential-output or differential-input to differential-output mode.

The on-chip resistors simplify printed circuit board (PCB) implementation and provide the highest performance over the usable bandwidth of 2 GHz. This performance makes the LMH3401 ideal for applications such as test and measurement, broadband communications, and high-speed data acquisition. A common-mode reference input pin is provided to align the amplifier output common-mode with the ADC input requirements. Use this device with power supplies between 3.3 V and 5.0 V; dual-supply operation is supported when required by the application.

This level of performance is achieved at a very low power level of 275 mW when a 5.0-V supply is used. A power-down feature is also available for power savings. The LMH3401 is fabricated in Texas Instruments' advanced complementary BiCMOS process and is available in a space-saving, 14-lead UQFN package with a specified operating temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMH3401 7-GHz, Ultra-Wideband, Fixed-Gain, Fully-Differential Amplifier datasheet (Rev. A) PDF | HTML 04 Dec 2014
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note ADC32RF45: Amplifier to ADC Interface (Rev. A) 07 Sep 2016
EVM User's guide LMH3401EVM Evaluation Module 26 Aug 2014

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMH3401EVM — LMH3401 Evaluation Module

The LMH3401EVM is an evaluation module for the single LMH3401 amplifier in a 14-lead high performance RF package. This evaluation module is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test (...)

User guide: PDF
Not available on TI.com
Evaluation board

TSW54J60EVM — 400MHz Input Bandwidth Digitizer: Dual 16-Bit, 1-GSPS ADC and Wideband Fixed or Variable Gain Amps

The TSW54J60EVM is an evaluation module (EVM) that allows for the evaluation of Texas Instruments’ ADS54J60, LMH3401, LMH6401 and LMK04828 devices. The ADS54J60 is a low power, 16-bit, 1-GSPS analog to digital converter (ADC) with a buffered analog input and outputs featuring a JESD204B (...)

User guide: PDF
Not available on TI.com
Simulation model

LMH3401 ADS Model

SBOJ020.ZIP (69 KB) - Spice Model
Simulation model

LMH3401 PSpice Model

SBOMBP5.ZIP (128 KB) - PSpice Model
Simulation model

LMH3401 TINA-TI Reference Design (Rev. C)

SBOM909C.TSC (473 KB) - TINA-TI Reference Design
Simulation model

LMH3401 TINA-TI Spice Model (Rev. C)

SBOM910C.ZIP (8 KB) - TINA-TI Spice Model
Calculation tool

SBOR022 TI FDA Calculator

Supported products & hardware

Supported products & hardware

Products
Fully differential amplifiers
LMH6550 400MHz, Differential, High Speed Op Amps LMH6551 370MHz, Differential, High Speed Op Amp LMH6552 1.5 GHz Fully Differential Amplifier LMH6553 900 MHz Fully Differential Amplifier with Output Limiting Clamp LMH6554 2.8 GHz Ultra Linear Fully Differential Amplifier LMP8350 Ultra Low Distortion Fully Differential Precision ADC Driver with Selectable Power Modes OPA862 12.6V, Low-noise, single-ended-to-differential, high input impedance amplifier THS4120 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier w/Shutdown THS4121 3.3 V, 100 MHz, 43 V/us, Fully Differential CMOS Amplifier THS4130 150MHz, Fully Differential Input/Output Low Noise Amplifier With Shutdown THS4131 Fully Differential Input/Output Low Noise Amplifier THS4140 160MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4141 160MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4150 150MHz, Fully Differential Input/Output High Slew Rate Amplifier With Shutdown THS4151 150MHz, Fully Differential Input/Output High Slew Rate Amplifier THS4500 15V, High-Speed Fully Differential Amplifier with power-down THS4501 High-Speed Fully Differential Amplifier, +/-5 V THS4503 High-Speed Fully-Differential Amplifiers THS4504 Wideband, Low Distortion Fully Differential Amplifier with Shutdown THS4505 Wideband, Low-Distortion Fully Differential Amplifier THS4508 Wideband Fully Differential Amplifier THS4509 1.9-GHz, Wideband, Low-Noise, Low-Distortion, Fully-Differential Amplifier THS4511 1.6-GHz, unity-gain stable, wideband, low-noise, low distortion fully differential amplifier THS4513 1.6-GHz, min gain 1-V/V, low-noise, low distortion fully differential amplifier THS4520 Rail-to-Rail Output Wideband Fully Differential Amplifier THS4521 Very low power rail-to-rail output fully differential amplifier THS4522 Very low power dual channel rail-to-rail output fully differential amplifier THS4524 Very low power quad channel rail-to-rail output fully differential amplifier THS4531 Ultra low power 0.25mA, RRO, fully differential amplifier THS4531A Ultra Low Power, RRO, Fully-Differential Amplifier THS4532 Dual, Ultra low power 0.25mA, RRO, fully differential amplifier THS4541 High-Speed Differential I/O Amplifier THS4551 Low Noise, Precision, 150MHz, Fully Differential Amplifier THS4552 Dual Channel, Low-Noise, Precision, 150-MHz, Fully Differential Amplifier THS4561 Low-power, 60-MHz, wide-supply-range fully differential amplifier THS4567 220-MHz CMOS input fully differential amplifier with VICM and VOCM control THS770006 High-Speed Fully Differential ADC Driver Amplifier with +6dB Fixed Gain
Audio op amps
OPA1637 High-fidelity, high-voltage (36-V), low-noise (3.7-nV/rtHz) Burr-Brown™ audio fully-differential amp
Precision op amps (Vos<1mV)
THP210 High precision (40-μV, 0.1μV/C), high-voltage (36-V), low-noise (3.7-nV/√Hz), fully-differential amp
RF FDAs
LMH3401 7-GHz, Ultra-Wideband, Fully Differential Amplifier LMH5401 8-GHz Ultra wideband fully differential amplifier
Reference designs

TIDA-00659 — Two Stage Cascaded 8GHz Amplifier Reference Design Board

This board cascades two LMH5401 or LMH3401 amplifiers for more gain or more DC common mode shift.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00823 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Fixed Gain Amplifier

This reference design discusses the use and performance of the Ultra-Wideband, Fixed-gain high-speed amplifier, the LMH3401 to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00822 — 16-Bit 1-GSPS Digitizer Reference Design with AC and DC Coupled Variable Gain Amplifier

This reference design discusses the use and performance of the Digital Variable-Gain high-speed amplifier, the LMH6401, to drive the high-speed analog-to-digital converter (ADC), the ADS54J60 device. Different options for common-mode voltages, power supplies, and interfaces are discussed and (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
UQFN (RMS) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos