THS4532PWEVM THS4532PWEVM Evaluation Module angled board image

THS4532PWEVM

THS4532PWEVM Evaluation Module

Pricing

Qty Price
+

Features for the THS4532PWEVM

  • Configured for split supply operation and easily modified for single supply
  • Default single-ended input configuration can easily be reconfigured for differential input
  • Default single ended output configuration can easily be reconfigured for differential output
  • Independent disable control line for each channel
  • Independent output common mode control line for each channel
  • Designed for easy connection to standard 50-ohm input/output impedance test equipment
  • Inputs and Outputs include SMA connectors

Description for the THS4532PWEVM

The THS4532PWEVM is an evaluation module for the dual, THS4532 in the PW (16-lead TSSOP) package.

The THS4532PWEVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal source, and test instruments through the use of on-board connectors. The default amplifier configuration is single-ended input, single-ended output (via transformer), and split supply. It can be easily configured for differential input, differential output, and single supply operation.

Pricing

Qty Price
+