Texas Instruments (TI) Motor drivers support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search motor drivers IC content or ask technical support questions on everything from brushless DC (BLDC) and brushed DC (BDC) motor drivers to stepper motor and other drivers for precise motor control. Find the right solution for your circuit design challenges by using our TI E2E™ support forums that are supported by thousands of contributing TI experts.
Part Number: DRV8243-Q1 Other Parts Discussed in Thread: DRV8244-Q1 , DRV8143-Q1 , DRV8242-Q1 , DRV8144-Q1 , DRV8245-Q1 , DRV8145-Q1 OLP: Load Monitoring SPEC items interpretation for DRV8242-Q1,DRV8243-Q1,DRV8244-Q1,DRV8245-Q1 and DRV8143-Q1,DRV8144-Q1,DRV8145…
Part Number: DRV8452 Other Parts Discussed in Thread: DRV8434S
The DRV8452 (SPI version) and DRV8434S are pin-to-pin compatible with each other, with DRV8452 offering some newer features and performance improvements at a competitive price-point. Very…
Other Parts Discussed in Thread: MCF8316A , MCF8315A , MCF8329A , MSP430FR2355 , MSP-EXP430FR2355 Motor Studio Overview
Our new Motor Studio is a new and improved GUI focused on ease-of-use and aimed at simplifying the tuning process of the MCx BLDC motor…
Part Number: DRV8210EVM Other Parts Discussed in Thread: DRV8212EVM , DRV8220EVM , Version A and E1 of the DRV8210EVM, DRV8212EVM, and DRV8220EVM have a silkscreen error where the "IN1/EN" and the "IN2/PH" silkscreen label placement is incorrect. The correct…
Part Number: DRV8244-Q1 Other Parts Discussed in Thread: DRV8245S-Q1LEVM
The SPI (S) and SPI (P) versions of these chips are very similar - same specs, both SPI controlled. However, the key difference is that the (P) version uses an external 5V for the…
Part Number: DRV8245S-Q1LEVM
Our team recently discovered an issue with the recently released DRV8245S-Q1LEVM. The EVM fails to connect to the GUI, and the nFAULT LED doesn't display the status of the nFAULT signal on the microcontroller. This is…
Part Number: DRV8889-Q1EVM Other Parts Discussed in Thread: DRV8889-Q1 ,
The DRV8889A-Q1 stepper motor driver is a variant of the DRV8889-Q1 driver with the following differences.
Programmable blanking time, t BLANK . As shown in the data sheet, section…
Part Number: DRV8412 Other Parts Discussed in Thread: DRV8462 , DRV8262 , DRV8962
As DRV8432 moves into the end of its life the next step is to choose an alternative part. This device had a broad application base in medical devices, portable electronics…
Welcome to a new FAQ series, Tackling BLDC Datasheets. A datasheet is the most comprehensive and accessible literature publicly available. Texas Instruments provides comprehensive datasheets presenting enormous amounts of information and data about an…
Other Parts Discussed in Thread: MSP-EXP430FR2355 , MCF8316A , MCF8316AEVM , MCF8315A , MCT8329A , MCT8315A , MCT8316A The MCx8xx family of integrated motor drivers contains registers and on-board EEPROM that can be interfaced and programmed using an external…