Logic gates

Wide range of logic gate functions in multiple package options

parametric-filterView all products
Featuring over 600 logic gate functions, our portfolio of logic gates is the broadest portfolio in the industry. With unmatched integration, features, functionality, and performance, our devices enable you to fulfill any design needs, from improved noise margins to smaller packages across all applications.

Browse by category

Select by parametric specification
SN74LVC7001A
AND gates

Quadruple two-input 1.2V to 3.6V AND gates with Schmitt-trigger inputs

Approx. price (USD) 1ku | 0.069

SN74LV4T02-EP
Voltage translating gates

Enhanced-product four-channel two-input NOR gate with integrated level shifter

Approx. price (USD) 1ku | 0.858

SN74LVC2G100-Q1
Configurable gates

Automotive two-channel 1.2V-to-3.6V configurable gate with flip-flop and Schmitt-trigger inputs

Approx. price (USD) 1ku | 0.328

SN74LVC7032A-Q1
OR gates

Automotive, four-channel two-input 1.2V to 3.6V OR gates with Schmitt-trigger inputs

Approx. price (USD) 1ku | 0.081

SN74AHC1G02-Q1
NOR gates

Automotive, 2-input 2-V to 5.5-V single NOR gate

Approx. price (USD) 1ku | 0.063

SN74AHCT1G00-Q1
NAND gates

Automotive, two-input 4.5V-to-5.5V single NAND gate with TTL-compatible CMOS inputs

Approx. price (USD) 1ku | 0.063

Key benefits of our logic gates

checkmark

Industry’s broadest portfolio

Meet all of your logic needs with our broad portfolio of 600 devices and get the supply you need, when you need it

checkmark

Optimized for next generation controllers

Enabling today’s cutting edge microprocessor technology 

checkmark

Qualified for latest industry standards

Testing and manufacturing to meet quality requirements for Automotive, Space, Military, and Industrial

checkmark

Industry's smallest package

Maximize board space and increase density with the industry’s smallest packages

Understanding logic nomenclature

Anatomy of a logic part number

With a knowledge of the components of a logic part number, any engineer can easily discern the function and features of a TI logic device. This can make it easier to review board designs, understand what part is sitting at a test bench and navigate a bucket of spare components. 

Technical resources

Selection guide
Selection guide
Logic Guide (Rev. AB)
As the world leader in logic, TI offers a full spectrum of logic functions and technologies that range from the mature bipolar and bipolar complementary metal-oxide semiconductor families to the latest advanced-CMOS families.
document-pdfAcrobat PDF
Technical article
Technical article
Logic support forum
Texas Instruments (TI) Logic support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7. You can search logic IC content or ask technical support questions.
Application note
Application note
Traction Inverter Motor Control Enhancement Using Logic and Translation
Logic and translation devices can be found in a majority of the systems which control a Traction Inverter Motor.  This resource helps in finding the right logic family for your use case.
document-pdfAcrobat PDF