*Some exclusions apply. Coupons expire September 16, 2018 or while supplies last. Cannot be combined with any other offer. Enter coupon code KILBY18 to receive 12% off select tools. Maximum discount per order is $100. Limit one use per coupon per customer. Free standard shipping discount given during checkout.

$35.19 USD
$39.99 You save 12%
Use 'KILBY18' coupon at checkout

The SimpleLink™ Sub-1 GHz CC1312R wireless microcontroller (MCU) LaunchPad™ development kit with Sub-1GHz Rado, which offers long-range connectivity, combined with a 32-bit ARM® Cortex®-M4F processor on a single chip.

$35.19 USD
$39.99 You save 12%
Use 'KILBY18' coupon at checkout

The CC1352 device is part of the SimpleLink™ microcontroller (MCU) platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz and host MCUs, which all share a common, easy-to-use development environment with a single core software development kit (SDK) and rich tool set.

$35.19 USD
$39.99 You save 12%
Use 'KILBY18' coupon at checkout

This kit supports evaluation of  the SimpleLink Bluetooth® low energy CC2642R wireless MCU and the SimpleLink Multi-Standard CC2652R wireless MCU. The CC26x2R  are part of the SimpleLink™ platform which consists of Wi-Fi®, Bluetooth® low energy, Sub-1 GHz, Thread, zigbee, 802.15.4 and host MCUs. 

$43.99 USD
$49.99 You save 12%
Use 'KILBY18' coupon at checkout

The CC1352P device is a true multi band wireless MCU supporting long range applications with the industry’s lowest power integrated +20 dBm power amplifier (PA). The CC1352P enables concurrent operation at both 2.4  GHz and Sub-1 GHz frequencies with PA support determined by external RF matching components.
 

 

$43.99 USD
$49.99 You save 12%
Use 'KILBY18' coupon at checkout

The CC1352P device is a true multi band wireless MCU supporting long range applications with the industry’s lowest power integrated +20 dBm power amplifier (PA). The CC1352P enables concurrent operation at both 2.4  GHz and Sub-1 GHz frequencies with PA support determined by external RF matching components. To kick start your development, we offer two LaunchPads with optimized external RF components, one for Sub-1GHz PA and another for 2.4GHz PA wireless operations.

$17.59 USD
$19.99 You save 12%
Use 'KILBY18' coupon at checkout

The SimpleLink™ MSP432P401R LaunchPad™ development kit enables you to develop high-performance applications that benefit from low-power operation. It features the MSP432P401R – which includes a 48MHz ARM® Cortex®-M4F, 80uA/MHz active power and 660nA RTC operation, SAR Precision ADC with 16-bit performance and AES256 accelerator.

$26.39 USD
$29.99 You save 12%
Use 'KILBY18' coupon at checkout

To kick start your development, we offer two LaunchPads with optimized external RF components, one for Sub-1GHz PA and another for 2.4GHz PA wireless operations. 

$35.19 USD
$39.99 You save 12%
Use 'KILBY18' coupon at checkout

The SimpleLink™ Ethernet MSP432E401Y MCU LaunchPad™ Development Kit is an intuitive evaluation platform for SimpleLink™ Arm® Cortex®-M4F-based Ethernet MCUs. The LaunchPadt highlights the MSP432E401Y MCU with integrated Ethernet MAC and PHY  and a variety of wired communication interfaces. 

$8.79 USD
$9.99 You save 12%
Use 'KILBY18' coupon at checkout

The MSP-EXP430G2ET LaunchPad Development Kit is an easy-to-use microcontroller development board for the low-power and low-cost MSP430G2x MCUs. It has on-board emulation for programming and debugging and features a 14/20-pin DIP socket, on-board buttons and LEDs & BoosterPack™ Plug-in Module pinouts that support a wide range of modules for added functionality such as wireless, displays & more.

 

$11.43 USD
$12.99 You save 12%
Use 'KILBY18' coupon at checkout

The MSP430FR2355 MCU includes a smart analog combo of configurable signal chain elements including options for multiple 12-bit digital-to-analog converters (DACs) and programmable gain amplifiers (PGAs) along with a 12-bit analog-to-digital converter (ADC) and two enhanced comparators (eCOMPs).

 

 

$11.43 USD
$12.99 You save 12%
Use 'KILBY18' coupon at checkout

Develop low power, PC-connected applications with integrated Full-speed USB 2.0 (HID/MSC/CDC).  The MSP-EXP430F5529LP LaunchPad is an inexpensive, simple microcontroller development kit for the MSP430F5529 USB microcontroller. It’s an easy way to start developing on the MSP430 MCU, with an on-board emulation for programming and debugging, as well as buttons and LEDs for simple user interface.

$175.12 USD
$199 You save 12%
Use 'KILBY18' coupon at checkout

The TPS65982-EVM is a complete reference design for USB Type-C and Power Delivery applications. It allows the user to develop various power profiles and alternate modes such as DisplayPort and debug existing USB Type-C and Power Delivery systems.

$17.60 USD
$20 You save 12%
Use 'KILBY18' coupon at checkout

The SC70 package DIYAMP-EVM provides engineers and DIYers with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages and 12 popular amplifier configurations for single and dual supply.

$17.60 USD
$20 You save 12%
Use 'KILBY18' coupon at checkout

The SOIC package DIYAMP-EVM provides engineers and DIYers with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages and 12 popular amplifier configurations for single and dual supply.

$17.60 USD
$20 You save 12%
Use 'KILBY18' coupon at checkout

The SOT23 package DIYAMP-EVM provides engineers and DIYers with real-world amplifier circuits, enabling you to quickly evaluate design concepts and verify simulations. It is available in three industry-standard packages and 12 popular amplifier configurations for single and dual supply.

$25.52 USD
$29 You save 12%
Use 'KILBY18' coupon at checkout

The HDC2010EVM evaluation kit is a plug and play system to test and evaluate the HDC2010 humidity and temperature sensor. This EVM utilizes a USB interface for control and data streaming; with the simple GUI, humidity and temperature measurements can be streaming within a matter of seconds.

$66.00 USD
$75 You save 12%
Use 'KILBY18' coupon at checkout

This evaluation module (EVM) allows users to evaluate the functionality of the PGA460-Q1 ultrasonic sensor-signal conditioner IC. The PGA460-Q1 is a fully integrated system-on-chip, analog front-end (AFE) device for ultrasonic sensing. In addition to evaluating the PGA460-Q1 device, the other objective of this EVM is to display the ultrasonic echo profile and measurement results of either a transformer driven closed-top transducer or direct-driven open-top transducer when using the GUI.

$69.52 USD
$79 You save 12%
Use 'KILBY18' coupon at checkout

The BOOSTXL-DRV8323RS is a 15A, 3-phase brushless DC drive stage based on the DRV8323RH gate driver and CSD88599Q5DC NexFETTM power blocks.  The module has individual DC bus and phase voltage sense as well as individual low-side current shunt amplifiers, making this evaluation module ideal for sensorless BLDC algorithms.  The module supplies MCU 3.3V power with an integrated 0.6A step down buck regulator.  The drive stage is fully protected and easily configurable via the devices SPI registers.

$131.12 USD
$149 You save 12%
Use 'KILBY18' coupon at checkout

The TPA3255EVM Ultra-HD evaluation module demonstrates the TPA3255DDV, which is a high-performance Class-D amplifier that enables true premium sound quality with high efficiency class-D technology. 

$17.60 USD
$20 You save 12%
Use 'KILBY18' coupon at checkout

The BOOST-DAC8568 (Booster Pack) is an easy to use platform that connects with the MSP430F5529 LaunchPad.  The DAC8568 device is a  low-power, voltage-output, eight-channel, 16-bit digital-to-analog converter (DAC).  This devices includes a 2.5V, 2ppm/°C internal reference (disabled by default), giving a full-scale output voltage range of 2.5V. The internal reference has an initial accuracy of 0.004% and can source up to 20mA.