*Disclaimers: Some exclusions apply. Coupons expire October 14, 2018 or while supplies last. Cannot be combined with any other offer. Enter 2018MSP430 at checkout to receive 10% off select tools. Enter coupon code MSPFREE to get free standard shipping. Maximum discount per order is $100. Limit one use per coupon per customer.
The MSP-EXP430FR2355 LaunchPad kit is based on the MSP430FR2355 MCU with 32KB of memory, four configurable smart analog combo modules (12-bit DACs and PGAs), a 12-bit ADC and two comparators.
The bundle of the BOOSTXL-CAPKEYPAD CapTIvate Keypad BoosterPack™ plug-in module and the CAPTIVATE-PGMR programmer board allows modification of the pre-loaded software for the BoosterPack module. Through CapTIvate Design Center developers can adjust the sensitivity of the buttons, the proximity sensor and the guard channel and control the LED backlighting.
The MSP-EXP430FR2433 LaunchPad™ Development Kit is an easy-to-use evaluation module based on the MSP430FR2433 with 16KB FRAM, 4KB SRAM and 10-bit 200KSPS ADC.
The MSP-EXP430FR5994 LaunchPad development kit is an easy-to-use EVM for the MSP430FR5994 microcontroller featuring 256KB of memory with integrated comparator, six 16-bit timers, AES256 and an integrated low-energy vector math engine.
The MSP-EXP430FR6989 LaunchPad development kit is an easy-to-use EVM for the MSP430FR6989 microcontroller featuring 128KB of memory with a 320-segment LCD controller, 12-bit ADC, five 16-bit timers, 16-channel comparator and AES256.
The MSP-EXP430FR4133 LaunchPad development kit is an easy-to-use EVM for the MSP430FR4133 microcontroller featuring 16KB of memory with a built-in 256-segment LCD controller, 10-bit ADC, three 16-bit timers and 60 GPIO.
The MSP-EXP430G2ET LaunchPad Development Kit is an easy-to-use microcontroller dev board for the low-power and low-cost MSP430G2x MCUs. It has on-board emulation for programming and debugging and features a 14/20-pin DIP socket, on-board buttons and LEDs & BoosterPack™ Plug-in Module pinouts.
Develop low power, PC-connected applications with integrated full-speed USB 2.0 (HID/MSC/CDC). The MSP-EXP430F5529LP LaunchPad kit is an EVM for the MSP430F5529 USB microcontroller featuring 128KB memory with 12-bit ADC and four 16-bit timers.