Interface

Optimize your network with CAN & LIN transceivers

Increase data reliability and system performance across longer distances

Our diverse portfolio of highly integrated CAN and LIN bus transceivers and associated system basis chips (SBCs) improve performance, bus protection, and emissions for CAN, CAN FD and LIN communications. Through support for multiple protocols, industry standard pinouts, and innovative package availability, these devices help you deliver more data, faster and more reliably across your automotive and industrial networks.

3.3-V CAN transceivers

Industry-leading 3.3-V VCC CAN transceivers that are interoperable with 5-V mixed networks and offer a lower voltage and lower system cost alternative to 5-V transceivers

5-V CAN transceivers

Robust 5-V VCC CAN transceivers with up to ±70-V bus fault protection and up to ±30-V of common-mode voltage

Isolated CAN transceivers

2.5-kVrms and 5-kVrms galvanically-isolated CAN transceivers with signaling rates up to 5 Mbps and ±70-V bus fault protection

Automotive CAN transceivers

High-immunity and low-emissions AEC-Q100 CAN transceivers with support for CAN FD (flexible data rate)

Automotive LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

System Basis Chips

Multi-function AEC-Q100 SBCs integrating CAN, LIN or both types of transceivers with low dropout (LDO) regulators and additional features

Featured products

TCAN4550-Q1

SBC with integrated SPI-to-CAN FD controller and transceiver

TLIN1441-Q1

LIN transceiver with LDO power supply and watchdog

TLIN1029-Q1

LIN transceiver with dominant state timeout

Technical resources

Explore our library of technical training videos for CAN and LIN interface devices. These videos include overviews and in-depth presentations.

Browse complete board-level and system-level reference design circuits to help you quickly evaluate and customize your system.

See our E2E™ technical support forums for your source to fast, verified answers and design help from our experts.

Technical Article

Technical articles for CAN & LIN system design