Home Interface CAN & LIN

Interface

Optimize your network with CAN & LIN transceivers

Increase data reliability and system performance across longer distances

Our diverse portfolio of highly integrated CAN and LIN bus transceivers and associated system basis chips (SBCs) improve performance, bus protection, and emissions for CAN, CAN FD and LIN communications. Through support for multiple protocols, industry standard pinouts, and innovative package availability, these devices help you deliver more data, faster and more reliably across your automotive and industrial networks.

Automotive CAN transceivers

High-immunity and low-emissions AEC-Q100 CAN transceivers with support for CAN FD (flexible data rate)

Automotive LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

System Basis Chips

Multi-function AEC-Q100 SBCs integrating CAN, LIN or both types of transceivers with low dropout (LDO) regulators and additional features

3.3-V CAN transceivers

Industry-leading 3.3-V VCC CAN transceivers that are interoperable with 5-V mixed networks and offer a lower voltage and lower system cost alternative to 5-V transceivers

5-V CAN transceivers

Robust 5-V VCC CAN transceivers with up to ±70-V bus fault protection and up to ±30-V of common-mode voltage

Isolated CAN transceivers

2.5-kVrms and 5-kVrms galvanically-isolated CAN transceivers with signaling rates up to 5 Mbps and ±70-V bus fault protection

Featured products

TCAN4550-Q1

Easily upgrade to CAN FD with a SPI to CAN FD system basis chip.

TLIN1021-Q1

Achieve higher system-level performance with ±45-V LIN bus fault protection and integrated WAKE and INH.

TCAN1044V-Q1

Reduce CAN FD footprint and simplify optical inspection with an ultra-small SOT-23 package CAN FD transceiver.

Technical resources

Learn CAN & LIN standard basics, including physical layer electrical signaling characteristics, frame structures & data communication protocols.

Browse complete board-level and system-level reference design circuits to help you quickly evaluate and customize your system.

Receive fast and reliable technical support from our engineers throughout every step of your design.

Technical Article

Technical articles for CAN & LIN system design