Interface

Overview for CAN, LIN & SBC

High-immunity, low emissions, ESD-protected transceivers for harsh environments

3.3-V CAN transceivers

Industry-leading 3.3-V VCC CAN transceivers that are interoperable with 5-V mixed networks and offer a lower voltage and lower system cost alternative to 5-V transceivers

5-V CAN transceivers

Robust 5-V VCC CAN transceivers with up to ±70-V bus fault protection and up to ±30-V of common-mode voltage

Isolated CAN transceivers

2.5-kVrms and 5-kVrms galvanically-isolated CAN transceivers with signaling rates up to 5 Mbps and ±70-V bus fault protection

Automotive CAN transceivers

High-immunity and low-emissions AEC-Q100 CAN transceivers with support for CAN FD (flexible data rate)

Automotive LIN transceivers

High-immunity, low-emissions, AEC-Q100, single-wire robust communication transceivers for low-speed, short-distance automotive applications

System Basis Chips

Multi-function AEC-Q100 SBCs integrating CAN, LIN or both types of transceivers with low dropout (LDO) regulators and additional features

Featured products

TCAN4550-Q1

SBC with integrated SPI-to-CAN FD controller and transceiver

TLIN1441-Q1

LIN transceiver with LDO power supply and watchdog

TLIN1029-Q1

LIN transceiver with dominant state timeout

Technical resources

Browse our library of technical training videos for CAN and LIN interface devices. These videos include overviews and in-depth presentations.

Explore complete board-level and system-level reference design circuits to help you quickly evaluate and customize your system.

Visit our TI E2E™ community to ask questions, share knowledge and help solve problems with fellow engineers.

Technical Article

Technical articles for CAN & LIN system design