Interface

ESD protection & TVS surge diodes – ESD by interface

We offer system-level ESD protection for all interface connectors with a portfolio that includes diodes, diode arrays and integrated protection. Our ESD protection diodes include flow-through pin mapping that makes routing signals easy. Integrated protection devices save board space and increase reliability.

Use this table to select the right device for your interface.

Interface
Product recommendation
Antenna TPD1E0B04
Audio TPD1E10B06
Display TPD6F202
DisplayPort TPD4E02B04
Ethernet (10/100/1000Mb) ESDS314 (25A 8/20us Surge), TPD4E1U06
GPIO (3.3V) ESD351TPD1E10B06
HDMI 1.4/1.3 TPD12S521
HDMI 2.0 (6 Gbps) TPD4E02B04 x2 + TPD4E05U06
I2C TPD2E2U06
Keypad TPD6F002
LED TPD4E1U06
LVDS TPD1E01B04
Memory SDIO TPD6F003
MHL TPD4E02B04
PCIe Gen 3 (8 Gbps)
TPD4E02B04
Push Button/Side Keys
TPD1E10B06
RS-485/432/422/232
TPD2E007
SATA TPD2E009
USB 2.0
ESD122
USB 3.0
ESD204 x1 + ESD122 x1, TPD6E05U06
USB 3.1 Gen 2 (10 Gbps)
TPD4E02B04
USB Type-C ESD122 x6 + TPD1E05U06 x4, TVS2200 & TVS0500 (VBUS protection)
VGA
TPD7S019
4-20mA
TVS3300
Interface
Automotive recommendation
Antenna TPD1E01B04
Audio TPD1E10B09-Q1
CAN N/A
CAN-FD N/A
Display TPD6F002-Q1
DisplayPort TPD4E02B04-Q1
Ethernet 10/100 Mb TPD2E2U06-Q1
Ethernet 1000 Mb - T1 TPD1E05U06-Q1
FlexRay N/A
FPD-Link TPD6F002-Q1
HDMI 1.3/1.4/2.0 TPD4E02B04-Q1 x3
Keypad TPD6F002-Q1
LCD TPD6F002-Q1
LIN N/A
LVDS TPD4E05U06-Q1
MHL TPD4E02B04-Q1
PCIe Gen 2 TPD4E02B04-Q1
Precision Measurement  TPD4E001-Q1
Push Button/Side Keys  TPD1E10B06-Q1
SD Card TPD4E001-Q1
SIM Card TPD4E05U06-Q1
USB 2.0  TPD2E2U06-Q1
USB 3.0 TPD4E02B04-Q1 x3 + TPD4E05U06-Q1
USB Short to Battery (D+, D-)
TPD2S703-Q1
USB Short to Battery (Vbus, D+, D-)
TPD3S716-Q1
USB Type C
TPD4E02B04-Q1 x3