Interface

Ethernet PHY – Featured products

TI’s DP83822 is the industry’s lowest power 10/100 Mbps Ethernet PHY on the market today. The DP83867 is the industry’s first industrial Gigabit Ethernet PHY for the industrial market.

 

DP83822 - Industry’s Lowest Power 10/100 Mbps Ethernet Transceiver

stream of binary code

 

Industry’s Lowest Power 10/100 PHY

  • Achieves <120mW active power
  • Helps reduce energy consumption and heat emission
  • Includes WoL and Energy Efficient Ethernet (EEE), and other power-saving features
stream binary code yellow ethernet cable

 

Versatile solution enabling ease of design

  • Connect to processors with the RGMII MAC interface
  • Deterministic and low Latency for speed and resolution
  • Fiber Support
  • IEEE1588 Start of Frame Detect
yellow ethernet cable

 

Harsh environment ready

  • Highest Operating temperature of up to 125C
  • On-chip ESD protection minimizes the need for external TVS diodes
  • Ability to meet harsh EMI/EMC requirements
Device
Description
DP83822I Lowest Power Industrial Grade 10/100 PHY
DP83822IF Lowest Power Industrial Grade 10/100 PHY with Fiber
DP83822H Lowest Power Extended Temperature (-40C to 125C) 10/100 PHY
DP83822HF Lowest Power Extended Temperature (-40C to 125C) 10/100 PHY with Fiber

DP83867 - Industry's first Gigabit Ethernet PHY for the industrial market

blue ethernet cables

 

Robust and reliable

  • Passed industry's best ISO/IEC 8 kV testing
  • 100 BaseT: 200m cable, overnight error free data transmission
  • 1000 BaseT: 140m cable, overnight error free data transmission
blue globe

 

Fast communications and low power

  • Low power consumption <460 mW
  • Industry's lowest latency for both 100 Mbps and 1 Gbps modes, <90 ns TX & <290 ns RX
  • Wake on LAN (WoL) power savings
blue globe

 

Flexibility in design

  • Output clock: 25 MHz or 125 MHz
  • JTAG (IEEE 1149.1)
  • Start of frame detect for IEEE 1588 time stamp
  • Multiple MAC interfaces: GMII / RGMII / MII
  • Small QFP and QFN package options available
Device
Description
DP83867E
Extended Temperature Gigabit Ethernet PHY with SGMI
DP83867CS
Low Power & Small Package Gigabit Ethernet PHY with SGMII
DP83867CR
Low Power & Small Package Gigabit Ethernet PHY
DP83867IS
Gigabit Ethernet PHY Customized for Harsh Industrial Environments with SGMII
DP83867IR The DP83867 is a robust, low power, fully featured Physical Layer transceiver with integrated PMD sublayers to support 10BASE-T, 100BASE-TX and 1000BASE-T Ethernet protocols.