Interface

SDI – Applications

Broadcast and professional video

Broadcast video router

Our low-power equalizers enable video routers to achieve 200m of cable reach at 3G. The reclockers and cable drivers with high jitter tolerance enable clean video output from the routers.

As industry transitions from 3G to UHD, our 12G products provide single chip solution for video transport through either existing coax-based video router or IP based routers.

SDI video router diagram
sdi broadcast video

Featured devices

Device
Description
LMH1297 12G ultra HD SDI Bi-directional I/O with integrated reclocker
LMH1228 12G SDI dual output ultra HD cable driver with integrated reclocker
LMH1219 Low power ultra HD equalizer with integrated reclocker
LMH1226 Low-power dual-output UHD reclocker
LMH0324 3G/HD/SD SDI low power adaptive cable equalizer
LMH0397 3G SDI Bi-directional I/O with integrated reclocker
LMH0318 3G/HD/SD SDI low power reclocker with cable driver

Professional production switcher

Our referenceless reclockers with fast lock time enable quick switching between different video streams without losing any video frames. A video and audio clock generator with multiple video and audio clock rates provides low jitter clock and timing signals for different video standards from SD to UHD using a single chip solution.

sdi professional production switcher diagram

Featured devices

Device
Description
LMH1218 Low power ultra HD cable driver with integrated reclocker
LMH1228 12G SDI dual output ultra HD cable driver with integrated reclocker
LMH1219 Low power ultra HD equalizer with integrated reclocker
LMH1226 Low-power dual-output UHD reclocker
LMH0395 3G/HD/SD SDI low power extended reach adaptive cable equalizer
LMH0356 3G/HD/SD SDI reclocker with 4:1 input mux and FR4 equalizers
LMH1983 3G/HD/SD video clock generator with audio clock

Prosumer video

Prosumer video capture card & format converter

Our configurable I/O with integrated return loss provides high return loss margin and optimum signal quality for all the video signals from SD to 3G. The bidirectional function of the configurable I/O with integrated return loss addresses the form factor concern in video capture or format converter cards. A video and audio clock generator with multiple video and audio clock rates enables high performance operation from SD to UHD data rates using a single chip solution.

prosumer video capture card
video camera

Featured devices

Device
Description
LMH0397 3G SDI Bi-directional I/O with integrated reclocker
LMH1228 12G SDI dual output ultra HD cable driver with integrated reclocker
LMH1219 Low power ultra HD equalizer with integrated reclocker
LMH1226 Low-power dual-output UHD reclocker
LMH0344 3G/HD/SD SDI adaptive cable equalizer
LMH1297
12G ultra HD SDI Bi-directional I/O with integrated reclocker
LMH1983 3G/HD/SD video clock generator with audio clock
LMH0303 3G/HD/SD SDI cable driver with cable detect

Commercial video

Security & surveillance

Security and surveillance applications usually require clean video data transmission over lossy cables while maintaining safe operation at high ESD. Our equalizers and reclockers recover the original video content coming from security cameras over lossy cables. The crosspoint switch provides flexibility of switching incoming video inputs to different monitors or DVR ports.

security surveillance diagram
commercial security camera

Featured devices

Device
Description
DS30EA101
0.15 to 3.125 Gbps adaptive cable equalizer
DS30BA101 3.125 Gbps differential buffer
DS10CP154A 1.5 Gbps 4x4 LVDS crosspoint switch
DS25CP104A
3.125 Gbps 4x4 LVDS crosspoint switch with Tx pre-emphasis & Rx equalization