Interface

Serial digital interface (SDI) – Featured Products

Our innovative 4K UHD products enable uncompressed 4Kp60 video transmission over a single link using SDI and 10 GbE protocols.
The latest addition of bidirectional I/0 devices enable design reuse and dynamic port provisioning.

Key product highlights

  • Design flexibility: Configurable as SDI equalizer or cable driver
  • Reduced system complexity:
    • Integrated reclocker, return loss network, input and output termination
    • EQ Mode: Additional line-side reclocked 75-Ω loop-through output
    • CD Mode: Additional host-side Reclocked 100- Ω loopback output
  • Cable reach: 75m+@12G, 120m+@6G, 200m+@3G
  • Easy upgrade: Pin-compatible with 3G Bidirectional I/O (LMH0397)
  • Low power: Average 20% lower power compared to other solutions
  • Board diagnostics: On-chip eye monitor provides system debug option
  • Small package: 5-mm by 5-mm, QFN package enables increased port density
flexible video graphic
Device
Package
Description
LMH1297 5mm x 5mm (Pin Compatible family) 12G UHD-SDI bidirectional I/O with integrated reclocker
LMH0397 3G HD-SDI bidirectional I/O with integrated reclocker
LMH1228 12G UHD-SDI dual output cable driver with integrated reclocker
LMH1208 12G UHD-SDI dual output cable driver
LMH1218 4mm x 4mm (Pin Compatible family) 12G UHD-SDI cable driver with integrated reclocker
LMH0318 3G/HD/SD-SDI cable driver with reclocker
LMH1219 4mm x 4mm (Pin Compatible family) 12G UHD-SDI adaptive cable equalizer with integrated reclocker
LMH1226 12G UHD-SDI reclocker
LMH0324 3G/HD/SD-SDI adaptive cable equalizer