|
TI is extending its IPNC solution to a fully compatible portfolio by offering three different highly optimized reference designs based on the TMS320DM355 DaVinci digital media processor.
These reference designs:
- Reduce development time by 98%
- Deliver higher quality, wider field of view HD images
- Decrease electronic bill of materials
- Empower customers to bring U.S. $150 HD IP network cameras to the market
Multiple Reference Designs Available Based on TI Technology
TI's three DM355 based IPNC solutions are:
|
|
Base IPNC version (Part #DM355IPNC-MT5)
This version supports high definition (HD) at 1.3 MPixel leveraging CMOS sensor
technologies from Aptima.
Hardware Features
- TMS320DM355 SoC, ARM926 and hardware video coprocessor
- Aptina 5 MP sensor (2 x 2 binning ~1.3 MP) CMOS imager optimized for low-light
performance
- Board size 65 x 50 mm
- Low-power (< 3 W)
Software Features
- Complete Linux-based IP network camera application including free source
code
- Dual-stream capabilities
- Integrated auto white balance and auto exposure
- Field-proven, robust, royalty-free bundled MPEG-4 and MJPEG video codecs
- DaVinci IPNC software framework including I/O APIs, media APIs and DaVinci
Codec Engine
- Ability to add video analytics with DaVinci TMS320DM643x digital media
processors
Back to Top
|

|
Wide dynamic range IPNC version (WDR) (Part
#DM355IPNC-TC922)
This version includes the base version plus WDR technology from Texas
Instruments.
|
|
|

|
Hardware Features
- TMS320DM355 SoC, ARM926 and hardware video coprocessor
- TC922 TI's WDR CMOS imager optimized
for high-light/low-light
performance
- Board size 65 x 50 mm
- Low-power (< 3 W)
|

|
Software Features
- Complete Linux-based IP network camera application including free source
code
- Dual-stream capabilities
- Triple-stream capabilities
- Integrated auto white balance and auto exposure
- Field-proven, robust, royalty-free bundled MPEG-4 and MJPEG video codecs
- DaVinci IPNC software framework including I/O APIs, media APIs and DaVinci
Codec Engine
- Ability to add video analytics with DaVinci TMS320DM643x digital media
processors
Back to Top
|
|
Video Content Analytics (VCA) IPNC version (Part
#DM355IPNC-VCA1)
This version includes the base version plus VCA technology from Object Video.
Hardware Features
- DaVinci TMS320DM6435 digital media processor
- DaVinci TMS320DM355 SoC, ARM926 and hardware video coprocessor
- Aptina 5 MP sensor (2 x 2 binning ~1.3 MP)
- VCA Daughter Board size 41 x 40 mm
Software Features
- Complete Linux-based IP network camera application including free source
code
- Dual-stream capabilities
- Triple-stream capabilities
- Integrated auto white balance and auto exposure
- Field-proven, robust, royalty-free bundled MPEG-4 and MJPEG video codecs
- DaVinci IPNC software framework including I/O APIs, media APIs and DaVinci
Codec Engine
Back to Top
|

|