Digital isolators

Highest working voltage, lowest emissions, lowest power and highest efficiency

parametric-filterView all products
Explore our portfolio of basic and reinforced digital isolators based on a proprietary silicon dioxide (SiO2) insulation barrier for industry-leading performance. These high-voltage, high-speed, low-power, small-size, integrated-power, radiation-tolerant, and ATEX/IECEx-certified isolators are designed to meet a range of design challenges. Whether you need isolation in a very cost-sensitive application, an industrial factory application that must endure harsh temperatures and system noise, or automotive HEV/EV application where size and weight reduction is critical, or even in NewSpace applications, our high-performance digital isolators can help.

Browse by category

Select by type

Digital isolators by rating

Digital isolators featuring the industry's highest isolation rating up to 5.7-kVRMS, operational voltage from 1.71 V to 5.5 V, power down to 4.2 µA per channel and speeds up to 150 Mbps.

Digital isolators by isolation rating

Digital isolators with various isolation ratings to support your system-level certification requirements.

Digital isolators with integrated power

Digital isolators with integrated power featuring isolation ratings of 5 kVRMS, up to 0.65-W output power, high efficiency and the lowest electromagnetic emissions.

Related categories
Isolated digital input receivers

Simple, isolated digital input receivers that improve on traditional optocoupler designs for high-density I/O modules

Featured digital isolators

ISO6521
Digital isolators

Functional isolation dual-channel 1/1 digital isolator

Approx. price (USD) 1ku | 0.38

Technical resources

Technical article
Technical article
Solving high-temperature isolation design challenges with AEC-Q100 Grade 0 digital
Learn how Grade 0 digital isolators enable high-temperature (over 125°C) isolation designs in hybrid electric vehicles (HEVs).
document-pdfAcrobat PDF
Technical article
Technical article
Why signal isolation matters in 48-V HEV/EV systems
Read about where and why isolation is needed in 48-V mild hybrid systems.
document-pdfAcrobat PDF
Certificate
Certificate
Isolation certifcations
Get a quick view of which worldwide industry standards our isolation products meet, including VDE, CSA, TUV, CQC, UL, ATEX and IECEx.