Isolation

Isolated CAN transceivers – Certifications

Use the table to quickly see the certifications for each isolated CAN transceiver. To find our certification documents, go to our isolation technical documents and search under "More literature".

View certifications by device type

Isolated CAN certification table

UL 1577 (Vrms)
VDE 60747-5-2
CSA/IEC 60950-1
CSA/IEC 61010-1
CSA/IEC 60601-1
TUV 60950-1
TUV 61010-1
Part number
2500
4243
Basic
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO1050
yes
yes
yes
yes
yes
yes
yes
yes
yes
yes