Isolation

Isolated I2C – Design & development

View general tools and software for Isolated I2C

17 tools and software foundDisclaimer : Please read before using these tools.
Name
Tool/Software Part Number
Tool/Software Type
Product Group
-48V Telecom Current/Voltage/Power Sense with Isolation TIDA-00313 TI Designs Isolated I2C
18-bit, 2-Msps Isolated Data Acquisition Reference Design to Achieve Maximum SNR and Sampling Rate TIDA-00732 TI Designs Isolated I2C
20-bit Isolated Data Acquisition Reference Design Optimizing Jitter for Max SNR and Sample Rate TIDA-01035 TI Designs Isolated I2C
20-bit, 1-MSPS Isolator Optimized Data Acquisition Reference Design Maximizing SNR and Sample Rate TIDA-01037 TI Designs Isolated I2C
Capacitive touch communications isolation board CAPTIVATE-ISO Evaluation Modules & Boards Isolated I2C
Communication Module Reference Design for Functional Isolated RS-485, CAN and I2C Data Transmission TIDA-01281 TI Designs Isolated I2C
Digitally Isolated 2-Channel, Wide DC Binary Input Module Reference Design TIDA-00420 TI Designs Isolated I2C
EEPROM Programming Tool Reference Design TIDA-01373 TI Designs Isolated I2C
EMC Compliant, Group Isolated, 2-Channel Binary Input Module for Wide AC/DC Input Reference Design TIDA-00809 TI Designs Isolated I2C
IEEE 802.3bt ready PSE daughter card for 24-port PSE system TPS23881EVM-083 Evaluation Modules & Boards Isolated I2C
Industrial Battery Management Module for 20S Applications Reference Design TIDA-01093 TI Designs Isolated I2C
ISO154xEVM Evaluation Module ISO154XEVM Evaluation Modules & Boards Isolated I2C
Isolated power architecture reference design for communication and analog input/output modules TIDA-00300 TI Designs Isolated I2C
Isolation Adapter for MSP LaunchPad Development Kits MSP-ISO Evaluation Modules & Boards Isolated I2C
Temperature Sensor Interface Module for Programmable Logic Controllers (PLC) TIDA-00018 TI Designs Isolated I2C
TPS23523 Evaluation Module for High Powered Negative Voltage Applications TPS23523EVM-863 Evaluation Modules & Boards Isolated I2C
Type 2 PoE PSE, 6kV Lightning Surge Reference Design TIDA-01411 TI Designs Isolated I2C

DISCLAIMER:

This product is designed as an aid for customers of Texas Instruments. No warranties, either expressed or implied, with respect to this third party software (if any) or with respect to its fitness for any particular purpose is claimed by Texas Instruments or the author. The software (if any) is provided solely on an as is basis. The entire risk as to its quality and performance is with the customer.