Isolation

Isolated RS-485 transceivers – Certifications

Use the table to quickly see the certifications for each isolated RS-485 transceiver. To find our certification documents, search our isolation technical documents.

View certifications by device type

Isolated RS-485 transceivers certification table

UL 1577 (Vrms)
VDE 60747-5-2
CSA/IEC 60950-1
CSA/IEC 61010-1
CSA/IEC 60601-1
TUV 60950-1
TUV 61010-1
Part number
2500
4243
Basic
Basic
Reinforced
Basic
Reinforced
Reinforced
Basic
Reinforced
Basic
Reinforced
ISO1176
yes
yes
yes
ISO1176T
yes
yes
yes
yes
yes
ISO15
yes
yes
yes
ISO15M
yes
yes
yes
ISO3080
yes
yes
yes
ISO3082
yes
yes
yes
ISO3086
yes
yes
yes
ISO3086T
yes
yes
yes
yes
yes
ISO3088
yes
yes
yes
ISO35
yes
yes
yes
ISO35M
yes
yes
yes
ISO35T
yes
yes
yes
yes
yes