Isolation

Isolated RS-485 transceivers – Design & development

Featured evaluation modules

  • ISO1176T evaluation module - Use the ISO1176TEVM to evaluate the ISO1176T device parameters. The EVM is also a guide for the board layout.
  • ISO485 evaluation module - Use the ISO485EVM to evaluate the parameters of our RS-485 digital isolators.
  • ISO1540 evaluation module - Use the ISO154XEVM to evaluate the electrical parameter performance and features of our ISO154x family of 3-kV I2C isolators which are based on our TI capacitive isolation technology.
  • ISO35T evaluation module - Use the ISO35TEVM to evaluate the ISO35T device parameters. The EVM is also a guide for the board layout.
Isolated RS-485 evaluation modules