Design Name C:/svn_work/CC26xx_Customer_EM/7x7/CC2640Q1/CC2640Q1EM-7ID_1_0_0/Cadence/Allegro/CC26XX_7X7_DIFF.brd
Date Tue Aug 30 14:05:27 2016
Note: This report identifies the unused B/B vias associated with a via stack structure. A stack structure can consist of coincidently placed micro, B/B vias or a combination. As an example of what the report detects, consider the stack Micro1-2, BB2-7, Micro7-8; if a trace connects to the stack on Layers 3 and 6, Micro1-2 and Micro7-8 would be identified as "unused". Click on the hyperlink to navigate to their location.
Unused Blind/Buried Vias
Net Name |
Padstack Name |
Start/Stop Layer |
Location (x y) |