카테고리별로 찾아보기
기능 및 유형별 선택
신제품
1.2V 제어 IO를 지원하는 USB 2.0 480Mbps 2:1/1:2 멀티플렉서/디멀티플렉서 스위치
대략적인 가격 (USD) 1ku | 0.35
기술 리소스
Strengthening the USB Type-C signal chain through redrivers
USB 리드라이버 및 Type-C® 솔루션
Low-cost implementation of USB Type-C
설계 및 개발 자료
TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module
The TUSB1046 USB Type-C™ Alternate Mode Redriver Switch Evaluation Module (TUSB1046EVM) provides a USB Type-C Alternate Mode redriver switch that enables 10Gbps USB data and 8.1Gbps DisplayPort™ video over a USB Type-C downstream facing port (host) interface. The EVM features a two-chip (...)
USB 2.0 & USB 3.0 redriver evaluation module
This USB 2.0, USB 3.0 redriver dongle design connects directly to a host USB port and redrives the high-speed or SuperSpeed signals to the downstream port to enable a long cable connection to a SuperSpeed or high-speed device. The dongle is powered from the VBUS pin provided by the host and passes (...)
USB Type-C DFP Port Controller Evaluation Module
The TUSB319EVM provides a complete reference design, which is a DFP controller ideal for Type-C USB chargers, it supports up to 3A@5V VBUS power signaling and VBUS detection.