카테고리별로 찾아보기
채널별 선택
기술 리소스
Low-Side Gate Drivers With UVLO Versus BJT Totem-Pole
Using a Single-Output Gate-Driver for High-Side or Low-Side Drive (Rev. B)
Benefits of a Compact, Powerful, and Robust Low-Side Gate Driver
설계 및 개발 자료
480W, <17 mm, Thin Profile, 94% Efficiency, Fast Transient Response AC/DC SMPS Reference Design
The TIDA-01495 is a low profile (17 mm height), 94.1% peak efficiency, high power density, universal input, 24-V DC, 480-W output, consumer AC/DC power supply reference design. The circuit consists of a front-end two phase interleaved transition mode (TM) power factor correction (PFC) based on the (...)
Single-axis Motor Control Reference Design with Integrated Power Factor Correction
This refernce design demonstrates best practices for integrating both single axis motor control and power factor correction (PFC) into a single microcontroller. This practice is popular when designing variable frequency compressors, particularly for HVAC systems. This implementation is optimized to (...)
Bidirectional 400-V/12-V DC/DC Converter Reference Design
The Bidirectional 400V-12V DC/DC Converter Reference Design is a microcontroller-based implementation of an isolated bi-directional DC-DC converter. A phase shifted full-bridge (PSFB) with synchronous rectification controls power flow from a 400V bus/battery to the 12V battery in step-down (...)