Arm-based processor design & development

Simplify your design process and accelerate time to market with TI’s embedded hardware and software development resources for Arm®-based processors

Our portfolio of validated and tested reference designs, advanced simulation, development tools and software development kits (SDKs) remove barriers to quickly take you from concept to prototype and production with our Arm-based processors.
Arm-based processor design & development

Hardware development tools

Starter Kit EVMs provide a stand-alone test and development platform built around the TI’s portfolio of Arm-based system-on-a-chip (SoC) devices. With a fast setup process and an assortment of foundational demos and tutorials, you can start prototyping and exploring applications from general compute to multi-display and vision analytics right out of the box.   

Get to market faster with TI’s partner provided System on Modules or SoMs. These production ready pre-populated PCBs offer a complete embedded computer system for full processor functionality and fast development time, and include complete system components like read-only memory, random access memory, power-management ICs, crystal oscillators and passives. Start your development now with TI’s portfolio of high performance Processors, and discover how TI’s ecosystem of hardware and system providers can help bring get your innovation to production today.

이미지 다운로드

Discover the community of open-source hardware designs that simplify your development to deliver real-world function and connectivity on reliable embedded systems. Built on TI’s portfolio of Arm-based processors, community boards offer complete connectivity options including WiFi, Gigabit Ethernet, sub-GHz wireless, and single-pair Ethernet with power-over-data-line options, compatible with 1,000s of off-the-shelf add-ons and a customized Linux images. Whether you are looking for a starting point for your next maker project or your next design professional design, TI Processor-based community boards can get you started.

TI Arm-based Processor development platforms enable fast prototyping for application specific development. Our development platforms are the result of collaboration between TI processor and partner network experts, and combine application relevant hardware, software and documentation for a simple and quick start to your next design. 

TI Arm-based processor reference designs include board and system level guidance for system level designs to help you get your development started. With complete design guides, schematics, bill of materials and benchmark data, our reference designs offer valuable insights to your next project.

Hardware development tools

Starter kits and EVMs

평가 보드
Sitara™ 프로세서용 AM62x 스타터 키트

AM62x SK(스타터 키트) EVM(평가 모듈)은 AM62x SoC(시스템 온 칩)을 중심으로 구축된 독립형 테스트 및 개발 플랫폼입니다. AM62x 프로세서는 쿼드 코어 64비트 Arm®-Cortex®-A53 마이크로프로세서, 싱글 코어 Arm Cortex-R5F MCU(마이크로컨트롤러) 및 Arm Cortex-M4F MCU로 구성되어 있습니다.

SK-AM62는 분리형 전원 솔루션을 활용하는 범용 애플리케이션용 AM62x 스타터 키트 버전입니다.

사용자는 SK-AM62의 HDMI(고화질 멀티미디어 인터페이스)[DPI(dots (...)

평가 보드
저전력 Sitara™ 프로세서용 AM62A 스타터 키트

SK-AM62A-LP 스타터 키트(SK) 평가 모듈(EVM)은 6 fps에서 최대 5MP를 지원하는 ISP(이미지 신호 프로세서), 2 TOPS(초당 테라연산) AI 가속기, 쿼드 코어 64비트 Arm® Cortex®-A53 마이크로프로세서, 싱글 코어 Arm Cortex-R5F 및 H.264/H.265 비디오 인코드/디코드를 포함하는 TI AM62A AI 비전 프로세서를 기반으로 구축되었습니다. SK-AM62A-LP는 저전력 스마트 카메라, 대시캠, 머신 비전 카메라 및 차량용 전방 카메라 애플리케이션 개발 용도로 (...)

평가 보드
TDA4VM 엣지 AI 비전 시스템용 프로세서 스타터 키트

TDA4VM 프로세서 스타터 키트로 스마트 카메라, 로봇 및 지능형 기계에 생명을 불어넣으세요. 빠른 설정 프로세스와 다양한 기본 데모 및 튜토리얼을 통해 1시간 이내에 비전 기반 애플리케이션 프로토타입 제작을 시작할 수 있습니다. 이 키트를 사용하면 수작업 없이 8조 TOPS(초당 작업)의 딥 러닝 성능과 하드웨어 가속 엣지 AI 처리가 가능합니다. Linux 및 업계 표준 API(TensorFlow Lite, ONNX Runtime, TVM, GStreamer, Docker, ROS, OpenGL ES)만 사용하여 임베디드 (...)

System on modules

개발 키트
TI ARM 기반 프로세서 및 마이크로컨트롤러용 PHYTEC 시스템 온 모듈

PHYTEC는 고객이 복잡한 제품을 빠르고 쉽게 시장에 출시할 수 있도록 지원하는 SOM(System on Modules), 임베디드 미들웨어 및 설계 서비스의 업계 최고의 공급자이며 통합자입니다. 이 제품은 심도 있는 전문 지식, 고품질 제품, 공급망 전문 지식 및 민첩한 협업 사례를 활용하여 설계부터 생산까지 고객을 안내합니다. 사내 어셈블리와 외부 생산 파트너를 모두 보유한 PHYTEC는 낮은 볼륨에서 높은 볼륨까지 맞춤형 솔루션을 제공합니다.

Phytec는 30년 이상 다양한 산업 분야의 고객에게 SOM과 관련 하드웨어, (...)

From: PHYTEC
평가 보드
GPU를 지원하는 AM625 Arm Cortex-A53 1.4GHz 프로세서용 Variscite VAR-SOM-AM62 시스템 온 모듈

VAR-SOM-AM62는 고성능 CPU, 낮은 전력 소비량 및 그래픽 기능이 결합된 SOM(System On Module)/COM(Computer On Module)입니다. SOM은 산업용 임베디드 제품 및 전력에 민감한 에지 디바이스를 위한 솔루션으로, 400MHz Cortex-M4F 및 333MHz PRU 실시간 코프로세서를 지원하는 1.4GHz Quad Cortex™-A53 TI AM625x에서 구동됩니다.

이 고도로 통합된 플랫폼의 연결 옵션에는 인증된 단일 또는 듀얼 대역 WiFi, BT/BLE5.2, 3x CAN 버스, (...)

From: Variscite
평가 보드
TechNexion ROVY-4VM system-on-module for TDA4VM SoC with dual Arm® Cortex®-A72 C7x DSP GPU

The TechNexion ROVY-4VM is a system-on-module (SOM) developed for mobile robotic, industrial automation and machine vision applications. This SOM is designed for real-time processing in embedded vision applications. The TDA4VM SOC integrates dual ARM®v8 Cortex® A72, 6x 1.0 GHz ARM Cortex (...)

From: TechNexion
평가 보드
AM62x 64비트 Arm® Cortex®-A53 프로세서용 Tronlong® SOM-TL64x 시스템 온 모듈

Guangzhou Tronlong Electronic Technology Co., Ltd.는 2013년에 임베디드 제품 플랫폼 공급자로 설립된 이래로 항상 평가 키트 및 프로젝트 서비스와 함께 고품질 산업용 코어 보드를 만들기 위해 노력해 왔습니다. Tronlong은 Guangzhou Science City에 본사를 두고 있으며, 독립적으로 운영되는 교육 장비 사업부를 두고 있으며, 베이징, 상하이, 선전 및 시안에 지사를 두고 있습니다.

Tronlong은 TI 디바이스 기반의 광범위한 제품 포트폴리오를 통해 DSP 및 (...)

Community boards

평가 보드
AM62x 기반 BeagleBoard.org 재단의 BeaglePlay® 싱글 보드 컴퓨터

BeaglePlay는 안정적인 임베디드 시스템에 센서, 작동기, 표시기, 휴먼 인터페이스 및 연결성을 추가하는 프로세스를 간소화할 수 있도록 설계된 오픈 소스 단일 보드 컴퓨터입니다. 강력한 64비트, 쿼드 코어 프로세서와 WiFi, 기가비트 이더넷, Sub-GHz 무선, 데이터 라인 전원 공급 싱글 페어 이더넷을 포함한 혁신적인 연결 옵션을 갖추고 있습니다. BeaglePlay는 1,000개의 기성품 애드온 및 맞춤형 Debian Linux 이미지와 호환되므로 쉽게 확장하고 사용자 지정할 수 있습니다. 또한 카메라와 터치 스크린 (...)

평가 보드
Jacinto™ TDA4VM Arm® Cortex® -72 프로세서 기반의 BeagleBone® AI-64 임베디드 컴퓨팅 보드

BeagleBoard.org 재단의 BeagleBone® AI-64는 BeagleBone 플랫폼 및 온보드 주변 기기를 사용해 학습과 애플리케이션 구축을 시작할 수 있는 편리하고 확장성이 뛰어난 인공 지능(AI) 및 기계 학습 솔루션을 개발하기 위한 완전한 시스템입니다.

로컬에서 호스팅되고 즉시 사용 가능한 오픈 소스 중심의 툴 체인과 개발 환경, 웹 브라우저, 전원 및 네트워크 연결은 모두 성능 최적화된 임베디드 애플리케이션의 구축을 시작하는 데 필요합니다.

수백 개의 오픈 소스 하드웨어 예제와 다양한 임베디드 확장 옵션이 (...)

평가 보드
BeagleBone ® Black은 AM335x를 기반으로 하는 BeagleBoard.org 기반을 둔 단일 보드 컴퓨터입니다
BeagleBone Black은 개발자와 취미가를 위한 경제적인 오픈 소스의 커뮤니티 지원 개발 플랫폼입니다. USB 케이블 하나만 있으면 Linux를 10초 내에 부팅하고 5분 안에 개발을 시작할 수 있습니다.
평가 보드
임베디드 인공 지능을 위한 BeagleBone® AI AM5729 개발 보드
What is BeagleBone® AI?

Built on the proven BeagleBoard.org® open source Linux approach, BeagleBone® AI fills the gap between small SBCs and more powerful industrial computers. Based on the Texas Instruments, Sitara™ AM5729 processor, developers have access to a highly integrated and (...)

Development platforms

개발 키트
HMI 지원 AM625 기반의 스마트 커넥티드 EV 충전소 개발 플랫폼

AM625에 기반을 둔 전기 자동차 서비스 장비(EVSE) 개발 플랫폼은 엔지니어가 HMI(Human Machine Interface)를 사용하여 스마트 커넥티드 EV 충전소 설계를 시작할 수 있는 하드웨어, 소프트웨어 및 설명서 모음입니다. 아날로그 프론트 엔드 하드웨어는 그리드에서 전기차를 연결하고 안전하게 충전하도록 설계되었습니다. 통신 하드웨어는 아날로그 프론트 엔드와 인터페이스하도록 설계된 확장 보드를 갖춘 AM625 MPU 디바이스용 평가 모듈 또는 타사 개발 키트입니다 소프트웨어에는 충전 세션을 시작하는 데 필요한 (...)

Reference designs

레퍼런스 디자인
AC 레벨 2 충전기 플랫폼 레퍼런스 설계
EVSE(전기 자동차 서비스 장비)는 그리드에서 안전하게 전기차로 전력을 공급할 수 있도록 합니다. EVSE 제어 시스템은 보조 전력계, 오프보드 AC/DC 고전력계(DC 충전소에서만), 에너지 계측 장치, AC 및 DC 잔류 전류 감지기, 절연 모니터 장치, 드라이브가 있는 릴레이 및 접촉기, 단일 와이어를 통한 양방향 통신, 서비스 및 사용자 인터페이스로 구성됩니다. 이 레퍼런스 설계는 초저 대기 절연 AC/DC 보조 전력계와 그에 뒤따르는 컨버터 및 선형 레귤레이터, IEC61851 표준을 충족하는 콤퍼레이터 기반 제어 (...)
레퍼런스 디자인
산업용 통신과 모터 제어용 단일 칩 드라이브

This reference design implements hardware interface based on the HEIDENHAIN EnDat 2.2 standard for position or rotary encoders. The platform also allows you to implement real-time EtherCAT communications standards in a broad range of industrial automation equipment. It enables designs with a low (...)

레퍼런스 디자인
Jacinto™ ADAS 프로세서의 다중 센서 플랫폼 레퍼런스 설계

The multi-sensor platform reference design for Advanced Driver Assistance Systems (ADAS) from D3 Engineering provides qualified developers with a fully functioning evaluation platform for testing and development of ADAS applications, for use primarily in the automotive industry.  D3 also (...)

Software and tools

TI supports the Linux Mainline kernel, providing a robust software foundation built on long-term stable (LTS) kernels developed by the Linux community. You get the benefit of engaging with the community so you can focus on device differentiation and reach full-entitlement on your hardware.

TI’s heterogeneous multi-core processors SoCs include the option of both Cortex A and Cortex R cores and support FreeRTOS on selected devices. Access to a mature and established open-source offering helps reduce software development effort and speed time to market. TI also supports ready-to-use RTOS-compatible drivers to accelerate development.

The AM62x processor family supports Android™ software development kits for embedded processors providing easy setup and fast out-of-box access to benchmarks and demonstrations. 

While you have a lot of flexibility with our open-source and non-OS option, we know that sometimes your applications require very specific support.  Whether you are working on a specific application, or just need a different level of performance, our partners offer operating system expertise including QNX, Green Hills, Wind River and a host of AutoSAR experts. 

Our robust development environment, centered on Code Composer Studio™ IDE, is built with your convenience and ease-of-use in mind. You need to get to market fast, iterate faster, and scale your innovations quickly and seamlessly across diverse families of equipments. From our unique cloud environment of easy resource exploration and browser-based development tools to advanced debugging on your desktop, our development tools enable your journey from discovery to production. 

Processor SDK

Processor SDK

Our SDKs provide all of the components you need to start embedded system development. Our SDKs are fully tested and integrated and released quarterly. Our free development platform includes operating systems, middleware frameworks and stacks, application examples, demos, documentation, and training – all packaged together for your convenience.

Software development tools

Linux

소프트웨어 개발 키트(SDK)
AM62 프로세서용 소프트웨어 개발 키트

AM62 프로세서 Linux® 소프트웨어 개발 키트(SDK)는 임베디드 프로세서를 위한 통합 소프트웨어 플랫폼으로 벤치마크 및 데모에 대한 쉬운 설정과 빠른 즉시 액세스를 제공합니다.

이 SDK의 모든 릴리스는 제공되는 TI의 광범위한 포트폴리오에서 일관되므로 개발자는 제품 간에 소프트웨어를 원활하게 재사용하고 개발할 수 있습니다.

소프트웨어 개발 키트(SDK)
DRA829 및 TDA4VM Jacinto™ 프로세서용 소프트웨어 개발 키트

Processor SDK RTOS(PSDK RTOS)를 Processor SDK Linux(PSDK Linux) 또는 Processor SDK QNX(PSDK)와 함께 사용하여 TI의 Jacinto™ 플랫폼 내에서 TDA4VM 및 DRA829 SoC를 위한 멀티 프로세서 소프트웨어 개발 플랫폼을 구성할 수 있습니다. SDK는 사용자가 지원되는 J7 SoC에서 애플리케이션을 개발하고 배포하는 데 도움이 되는 포괄적인 소프트웨어 도구 및 구성 요소 모음을 제공합니다. PSDK RTOS와 PSDK Linux 또는 PSDK (...)

freeRTOS

소프트웨어 개발 키트(SDK)
AM62 프로세서용 소프트웨어 개발 키트

AM62 프로세서 Linux® 소프트웨어 개발 키트(SDK)는 임베디드 프로세서를 위한 통합 소프트웨어 플랫폼으로 벤치마크 및 데모에 대한 쉬운 설정과 빠른 즉시 액세스를 제공합니다.

이 SDK의 모든 릴리스는 제공되는 TI의 광범위한 포트폴리오에서 일관되므로 개발자는 제품 간에 소프트웨어를 원활하게 재사용하고 개발할 수 있습니다.

Android

소프트웨어 개발 키트(SDK)
AM62 프로세서용 소프트웨어 개발 키트

AM62 프로세서 Linux® 소프트웨어 개발 키트(SDK)는 임베디드 프로세서를 위한 통합 소프트웨어 플랫폼으로 벤치마크 및 데모에 대한 쉬운 설정과 빠른 즉시 액세스를 제공합니다.

이 SDK의 모든 릴리스는 제공되는 TI의 광범위한 포트폴리오에서 일관되므로 개발자는 제품 간에 소프트웨어를 원활하게 재사용하고 개발할 수 있습니다.

Embedded Partners O/S

드라이버 또는 라이브러리
Wind River 프로세서 VxWorks 및 Linux 운영 체제

Wind River is a global leader in delivering software for the Internet of Things (IoT). The company’s technology has been powering the safest, most secure devices in the world since 1981 and today is found in more than 2 billion products. Wind River offers a comprehensive edge-to-cloud product (...)

운영 체제(OS)
WITTENSTEIN 고집적 시스템 MCU SafeRTOS 및 OpenRTOS
WITTENSTEIN high integrity systems is an RTOS company that specializes in producing and supplying real-time operating systems and software components to the medical, automotive, aerospace and industrial sectors. WITTENSTEIN’s products support TI’s Hercules™ Arm® Cortex®-R (...)

Software Development Tools

IDE, 구성, 컴파일러 또는 디버거
Code Composer Studio™ 통합 개발 환경(IDE)

Code Composer Studio는 TI 마이크로컨트롤러 및 프로세서를 위한 IDE(통합 개발 환경)입니다. 임베디드 애플리케이션을 개발 및 디버깅하는 데 사용되는 툴 모음으로 구성됩니다.  Code Composer Studio는 Windows®, Linux® 및 macOS® 데스크톱용으로 다운로드할 수 있습니다. 또한 TI 개발자 영역을 방문해 클라우드에서도 사용할 수 있습니다.

Code Composer Studio는 최적화 C/C++ 컴파일러, 소스 코드 편집기, 프로젝트 빌드 환경, 디버거, 프로파일러 및 기타 여러 (...)

IDE, 구성, 컴파일러 또는 디버거
시스템 구성 툴

SysConfig는 소프트웨어 개발을 가속화하기 위해 하드웨어 및 소프트웨어 구성 문제를 간소화할 수 있도록 설계된 구성 도구입니다.

SysConfig는 Code Composer Studio™ 일체형 개발 환경의 일부로, 또는 독립형 애플리케이션으로 제공됩니다. 또한 SysConfig는 TI 개발자 영역을 방문하여 클라우드 내에서 실행할 수 있습니다.

SysConfig는 핀, 주변 기기, 라디오, 소프트웨어 스택, RTOS 클록 트리 및 기타 구성 요소 구성에 사용되는 직관적 그래픽 사용자 인터페이스를 제공합니다. (...)

소프트웨어 프로그래밍 도구
UniFlash 플래시 프로그래밍 도구

UniFlash는 TI 마이크로컨트롤러와 무선 연결성 장치의 온칩 플래시와 TI 프로세서용 온보드 플래시 프로그래밍을 위한 소프트웨어 도구입니다. UniFlash는 그래픽과 명령줄 인터페이스를 모두 제공합니다.

UniFlash는 TI 개발자 영역의 클라우드에서 실행하거나 Windows®, Linux® 및 macOS® 컴퓨터에서 다운로드해 사용할 수 있습니다.

지원 장치: CC13xx, CC23xx, CC25xx, CC26xx, CC32xx, C2000™ 마이크로컨트롤러, MSP430™ (...)

디버그 프로브
XDS110 JTAG 디버그 프로브

텍사스 인스트루먼트 XDS110은 TI 임베디드 프로세서를 위한 새로운 디버그 프로브(에뮬레이터)입니다. XDS110은 XDS100 제품군을 대체하면서 하나의 포드로 더 다양한 표준(IEEE1149.1, IEEE1149.7, SWD)을지원합니다. 또한 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

텍사스 인스트루먼트 XDS110은 TI (...)

디버그 프로브
XDS200 USB 디버그 프로브

XDS200은 TI 임베디드 디바이스 디버깅에 사용되는 디버그 프로브(에뮬레이터)입니다. XDS200은 저렴한 XDS110 및 고성능 XDS560v2에 비해 저렴한 비용으로 우수한 성능을 균형 있게 제공합니다. 단일 포드에서 광범위한 표준(IEEE1149.1, IEEE1149.7, SWD)을 지원합니다. 모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 Arm® 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 코어 추적의 경우 XDS560v2 PRO TRACE가 (...)

디버그 프로브
XDS560v2 시스템 추적 USB 디버그 프로브

XDS560v2는 디버그 프로브의 XDS560™ 제품군 중 최고의 성능을 가진 제품으로, 기존의 JTAG 표준(IEEE1149.1)과 cJTAG(IEEE1149.7)를 모두 지원합니다. SWD(직렬 와이어 디버그)는 지원하지 않습니다.

모든 XDS 디버그 프로브는 ETB(Embedded Trace Buffer)를 특징으로 하는 모든 ARM 및 DSP 프로세서에서 코어 및 시스템 추적을 지원합니다. 핀을 통한 추적의 경우 XDS560v2 PRO TRACE가 필요합니다.

XDS560v2는 MIPI HSPT 60핀 커넥터(TI 14핀, (...)

디버그 프로브
XDS560v2 시스템 추적 USB 및 이더넷 디버그 프로브

The XDS560v2 is the highest performance of the XDS family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that (...)

IDE, 구성, 컴파일러 또는 디버거
C7000 코드 생성 툴 - 컴파일러

TI C7000 C/C++ 컴파일러 도구는 TI C7000 디지털 신호 프로세서 코어용 애플리케이션 개발을 지원합니다.

Code Composer Studio는 TI 임베디드 디바이스를 위한 IDE(통합 개발 환경)입니다. TI 임베디드 디바이스에서 개발하는 방법을 찾고 있다면 Code Composer Studio를 다운로드하는 것이 좋습니다. C7000 컴파일러는 일반적으로 SDK(소프트웨어 개발 키트)와 함께 패키징되며, Code Composer Studio의 업데이트로도 제공됩니다. 이미 Code Composer Studio의 (...)

IDE, 구성, 컴파일러 또는 디버거
C6000 코드 생성 툴 - 컴파일러
TI C6000 C/C++ 컴파일러 및 어셈블리 언어 툴은 C66x 멀티 코어, C674x 및 C64x+ 싱글 코어 디지털 신호 프로세서를 비롯한 TI C6000 디지털 신호 프로세서 플랫폼용 애플리케이션 개발을 지원합니다.

Code Composer Studio는 TI 임베디드 디바이스를 위한 IDE(통합 개발 환경)입니다. TI 임베디드 디바이스에서 개발하는 방법을 찾고 있다면 TI 컴파일러를 포함하고 있는 Code Composer Studio를 다운로드하는 것이 좋습니다. 이미 Code Composer Studio의 사용자인 (...)

TI developer zone

Welcome to the TI Developer Zone – a collective library of software development tools and resources (royalty- and license-free) designed to enable fast and easy access to all components needed for the evaluation and production of your embedded system.

Explore our collection of software libraries, examples, training and documentation for developing with TI’s Arm-based microprocessors and application-specific systems-on-a chip (SoCs). Resource Explorer includes comprehensive device documentation and embedded software libraries for devices and boards, all based on TI Code Composer Studio™ software desktop and cloud versions or as stand-alone packages.

Learn more

Designed to simplify and accelerate custom development, TI Academies offer a hands-on guided tutorial from TI and partner experts to enable fast and simple design, evaluation and development on TI platforms.

Explore the possibilities of our Arm-based processors with a growing library of development ideas and demos from TI and its extensive partner network. Get started on your next development concept with code examples, documentation, user guides, and helpful resources and insights into specialized partner expertise.

교육용 리소스

E2E™ 설계 지원
E2E™ 설계 지원
Processors forum
Texas Instruments (TI) Processors support forum is an extensive online knowledge base where millions of technical questions and solutions are available 24/7
비디오 시리즈
비디오 시리즈
New product update
NPU: Revolutionizing your HMI design with TI’s New AM62x processor family
비디오
비디오
Smarter, safer, faster Robots with TI
Multi-sensor, smarter and safer autonomous mobile robots with real-time control

Partners

Accelerate time to market with our curated ecosystem of third-party partners. Specializing in everything from software development to hardware design and other production services and training, our network of providers ensure that you can customize your development on your timeline.