SN65LVDS314

ACTIVE

Programmable 27-bit serial-to-parallel receiver

Product details

Function Deserializer Protocols Channel-Link I Supply voltage (V) 1.8 Signaling rate (MBits) 1755 Input signal LVDS Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
Function Deserializer Protocols Channel-Link I Supply voltage (V) 1.8 Signaling rate (MBits) 1755 Input signal LVDS Output signal CMOS Rating Catalog Operating temperature range (°C) -40 to 85
VQFN (RSK) 64 64 mm² 8 x 8
  • Serial Interface Technology
  • Compatible with FlatLink3G such as SN65LVDS301 and SN65LVDS311
  • Supports Video Interfaces up to 24-bit RGB Data and 3 Control Bits Received over
    1, 2 or 3 SubLVDS Differential Lines
  • SubLVDS Differential Voltage Levels
  • Flexible RGB Signaling Level of 1.8 V to 3.3 V
  • Up to 1.755 Gbps Data Throughput
  • Three Operating Modes to Conserve Power
    • Active mode QVGA - 17 mW
    • Typical Shutdown - 0.6 µW
    • Typical Standby Mode - 54 µW Typical
  • Bus-Swap Function for PCB-Layout Flexibility
  • ESD Rating > 4 kV (HBM)
  • Pixel Clock Range of 4 MHz–65 MHz
  • Failsafe on all CMOS Inputs
  • Packaged in 8 mm × 8 mm QFN with 0.4 mm pin pitch
  • Very low EMI meets SAE J1752/3 'Kh'-spec
  • Serial Interface Technology
  • Compatible with FlatLink3G such as SN65LVDS301 and SN65LVDS311
  • Supports Video Interfaces up to 24-bit RGB Data and 3 Control Bits Received over
    1, 2 or 3 SubLVDS Differential Lines
  • SubLVDS Differential Voltage Levels
  • Flexible RGB Signaling Level of 1.8 V to 3.3 V
  • Up to 1.755 Gbps Data Throughput
  • Three Operating Modes to Conserve Power
    • Active mode QVGA - 17 mW
    • Typical Shutdown - 0.6 µW
    • Typical Standby Mode - 54 µW Typical
  • Bus-Swap Function for PCB-Layout Flexibility
  • ESD Rating > 4 kV (HBM)
  • Pixel Clock Range of 4 MHz–65 MHz
  • Failsafe on all CMOS Inputs
  • Packaged in 8 mm × 8 mm QFN with 0.4 mm pin pitch
  • Very low EMI meets SAE J1752/3 'Kh'-spec

The SN65LVDS314 receiver de-serializes FlatLink™3G compliant serial input data to 27 parallel data outputs. The SN65LVDS314 receiver contains one shift register to load 30 bits from 1, 2 or 3 serial inputs and latches the 24 pixel bits and 3 control bits out to the parallel CMOS outputs after checking the parity bit. If the parity check confirms correct parity, the Channel Parity Error (CPE) output remains low. If a parity error is detected, the CPE output generates a high pulse while the data output bus disregards the newly-received pixel. Instead, the last data word is held on the output bus for another clock cycle.

The serial data and clock are received via Sub Low-Voltage Differential Signalling (SubLVDS) lines. The SN65LVDS314 supports three operating power modes (Shutdown, Standby, and Active) to conserve power.

When receiving, the PLL locks to the incoming clock CLK and generates an internal high-speed clock at the line rate of the data lines. The data is serially loaded into a shift register using the internal high-speed clock. The deserialized data is presented on the parallel output bus with a recreation of the Pixel clock PCLK generated from the internal high-speed clock. If no input CLK signal is present, the output bus is held static with the PCLK and DE held low, while all other parallel outputs are pulled high.

The parallel (CMOS) output bus offers a bus-swap feature. The SWAP control pin controls the output pin order of the output pixel data to be either R[7:0]. G[7:0], B[7:0], VS, HS, DE or B[0:7], G[0:7], R[0:7], VS, HS, DE. This gives a PCB designer the flexibility to better match the bus to the LCD driver pinout or to put the receiver device on the top side or the bottom side of the PCB. The F/S control input selects between a slow CMOS bus output rise time for best EMI and power consumption and a fast CMOS output for increased speed or higher load designs.

Two Link Select lines LS0 and LS1 select whether 1, 2, or 3 serial links are used. The RXEN input may be used to put the SN65LVDS314 in a Shutdown mode. The SN65LVDS314 enters an active Standby mode if the common mode voltage of the CLK input becomes shifted to VDDLVDS (e.g., transmitter releases the CLK output into high-impedance). This minimizes power consumption without the need of switching an external control pin. The SN65LVDS314 is characterized for operation over ambient air temperatures of –40°C to 85°C. All CMOS and SubLVDS signals are 2-V tolerant with VDD = 0 V. This feature allows signal powerup before VDD is stabilized.

The SN65LVDS314 receiver de-serializes FlatLink™3G compliant serial input data to 27 parallel data outputs. The SN65LVDS314 receiver contains one shift register to load 30 bits from 1, 2 or 3 serial inputs and latches the 24 pixel bits and 3 control bits out to the parallel CMOS outputs after checking the parity bit. If the parity check confirms correct parity, the Channel Parity Error (CPE) output remains low. If a parity error is detected, the CPE output generates a high pulse while the data output bus disregards the newly-received pixel. Instead, the last data word is held on the output bus for another clock cycle.

The serial data and clock are received via Sub Low-Voltage Differential Signalling (SubLVDS) lines. The SN65LVDS314 supports three operating power modes (Shutdown, Standby, and Active) to conserve power.

When receiving, the PLL locks to the incoming clock CLK and generates an internal high-speed clock at the line rate of the data lines. The data is serially loaded into a shift register using the internal high-speed clock. The deserialized data is presented on the parallel output bus with a recreation of the Pixel clock PCLK generated from the internal high-speed clock. If no input CLK signal is present, the output bus is held static with the PCLK and DE held low, while all other parallel outputs are pulled high.

The parallel (CMOS) output bus offers a bus-swap feature. The SWAP control pin controls the output pin order of the output pixel data to be either R[7:0]. G[7:0], B[7:0], VS, HS, DE or B[0:7], G[0:7], R[0:7], VS, HS, DE. This gives a PCB designer the flexibility to better match the bus to the LCD driver pinout or to put the receiver device on the top side or the bottom side of the PCB. The F/S control input selects between a slow CMOS bus output rise time for best EMI and power consumption and a fast CMOS output for increased speed or higher load designs.

Two Link Select lines LS0 and LS1 select whether 1, 2, or 3 serial links are used. The RXEN input may be used to put the SN65LVDS314 in a Shutdown mode. The SN65LVDS314 enters an active Standby mode if the common mode voltage of the CLK input becomes shifted to VDDLVDS (e.g., transmitter releases the CLK output into high-impedance). This minimizes power consumption without the need of switching an external control pin. The SN65LVDS314 is characterized for operation over ambient air temperatures of –40°C to 85°C. All CMOS and SubLVDS signals are 2-V tolerant with VDD = 0 V. This feature allows signal powerup before VDD is stabilized.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Programmable 27-Bit Parallel to Serial Receiver. datasheet (Rev. A) 04 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RSK) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos