Design Name C:/srf04/Agama/Agama_Lite_EM_Designs/CC26x1-P3EM-7XD24-PA24/Cadence/allegro/CC26x1-P3EM-7XD24-PA24.brd
Date Thu Dec 17 14:38:31 2020
Note: This report identifies the unused B/B vias associated with a via stack structure. A stack structure can consist of coincidently placed micro, B/B vias or a combination. As an example of what the report detects, consider the stack Micro1-2, BB2-7, Micro7-8; if a trace connects to the stack on Layers 3 and 6, Micro1-2 and Micro7-8 would be identified as "unused". Click on the hyperlink to navigate to their location.
Unused Blind/Buried Vias
Net Name |
Padstack Name |
Start/Stop Layer |
Location (x y) |