Directory Structure:

PROJECT_NAME -------> rtl
               |----> coregen
               |----> ucf
               |----> syn

"rtl"     : Contains rtl (verilog source code).
"coregen" : Contains macro for design including clocking blocks.
"ucf"     : Includes pins and constraints file.
"syn"     : This folder includes ISE project file. Generated bit, pad and timing information are stored in this directory.

Running project:
            Start ISE in "syn" folder. Open project ADC12D2000RFRB. This sould list all the files it needs for the project. Before generating bit-file, user should select both fifo modules "fifo_96_4k.xco and fifo_48X16.xco in the design source panel from implementation view. After selecting .xco modules, expand Design Utilities from process panel and click on "Regenerate All Cores". This will generate required files for ISE to successfully run the project.

            After regenerating all cores, click on adc12d2000_rb in Design panel and click "Generate Programming File" in the process panel. This should generate bit-file. This process takes few minutes. Generated files are in "syn" directory.