This Code Composer Studio project depends on the TI Keystone 2 MCSDK/PDK having been installed on your working machine.

Once the 'DDR3_EDMA_TEST' project has been imported into Code Composer Studio, you must go into the project's 'Properties' -> 'Resource' -> 'Linked Resources', and create/modify a Path Variable called "PDK_LOC". This PDK_LOC should point to the Keystone2 PDK root/packages directory (e.g C:ti\pdk_keystone2_3_xx_xx_xx\packages)