#include <stdbool.h>#include <stdint.h>#include <inc/hw_types.h>#include <inc/hw_aux_smph.h>#include <inc/hw_memmap.h>#include <driverlib/debug.h>Go to the source code of this file.
Macros | |
| #define | AUX_SMPH_FREE 0x00000001 |
| #define | AUX_SMPH_CLAIMED 0x00000000 |
| #define | AUX_SMPH_0 0 |
| #define | AUX_SMPH_1 1 |
| #define | AUX_SMPH_2 2 |
| #define | AUX_SMPH_3 3 |
| #define | AUX_SMPH_4 4 |
| #define | AUX_SMPH_5 5 |
| #define | AUX_SMPH_6 6 |
| #define | AUX_SMPH_7 7 |
Functions | |
| __STATIC_INLINE void | AUXSMPHAcquire (uint32_t ui32Semaphore) |
| Acquire an AUX semaphore. More... | |
| __STATIC_INLINE bool | AUXSMPHTryAcquire (uint32_t ui32Semaphore) |
| Try to acquire an AUX semaphore. More... | |
| __STATIC_INLINE void | AUXSMPHRelease (uint32_t ui32Semaphore) |
| Release an AUX semaphore by CM3 master. More... | |