#include <driverlib/aux_tdc.h>Go to the source code of this file.
Functions | |
| void | AUXTDCConfigSet (uint32_t ui32Base, uint32_t ui32StartCondition, uint32_t ui32StopCondition) |
| Configure the operation of the AUX TDC. More... | |
| uint32_t | AUXTDCMeasurementDone (uint32_t ui32Base) |
| Check if the AUX TDC is done measuring. More... | |