#include <stdbool.h>#include <stdint.h>#include <inc/hw_types.h>#include <inc/hw_ints.h>#include <inc/hw_memmap.h>#include <inc/hw_aux_timer.h>#include <driverlib/debug.h>#include <driverlib/interrupt.h>Go to the source code of this file.
Functions | |
| void | AUXTimerConfigure (uint32_t ui32Timer, uint32_t ui32Config) |
| Configure AUX timer. More... | |
| void | AUXTimerStart (uint32_t ui32Timer) |
| Start AUX timer(s). More... | |
| void | AUXTimerStop (uint32_t ui32Timer) |
| Stop AUX timer(s). More... | |
| __STATIC_INLINE void | AUXTimerTargetValSet (uint32_t ui32Timer, uint32_t ui32Target) |
| Set AUX timer target value. More... | |
| __STATIC_INLINE uint32_t | AUXTimerTargetValGet (uint32_t ui32Timer) |
| Get AUX timer target value. More... | |
| void | AUXTimerPrescaleSet (uint32_t ui32Timer, uint32_t ui32PrescaleDiv) |
| Set AUX timer prescale value. More... | |
| uint32_t | AUXTimerPrescaleGet (uint32_t ui32Timer) |
| Get AUX timer prescale value. More... | |