#include <stdint.h>Go to the source code of this file.
Macros | |
| #define | DRIVERLIB_MAJOR_VER 2 |
| DriverLib major revision (incompatible with other major versions) More... | |
| #define | DRIVERLIB_MINOR_VER 00 |
| DriverLib minor revision (may affect software use of DriverLib) More... | |
| #define | DRIVERLIB_PATCH_VER 06 |
| DriverLib patch revision (patches and bug fixes) More... | |
| #define | DRIVERLIB_BUILD_ID 42416 |
| DriverLib build identification number (source code base version) More... | |
| #define | DRIVERLIB_DECLARE_VERSION(major, minor, patch, build) const volatile uint8_t driverlib_version_##major##_##minor##_##patch##_##build |
| #define | DRIVERLIB_ASSERT_VERSION(major, minor, patch, build) (driverlib_version_##major##_##minor##_##patch##_##build) |
| #define | DRIVERLIB_ASSERT_CURR_VERSION() DRIVERLIB_ASSERT_VERSION(2, 00, 06, 42416) |
Functions | |
| DRIVERLIB_DECLARE_VERSION (2, 00, 06, 42416) | |
| External declaration of the DriverLib version locking object. More... | |