Functions | |
| void | SMPHAcquire (uint32_t ui32Semaphore) |
| Acquire a semaphore. More... | |
| __STATIC_INLINE bool | SMPHTryAcquire (uint32_t ui32Semaphore) |
| Try to Acquire a semaphore. More... | |
| __STATIC_INLINE void | SMPHRelease (uint32_t ui32Semaphore) |
| Release a semaphore. More... | |
| void SMPHAcquire | ( | uint32_t | ui32Semaphore | ) |
| __STATIC_INLINE void SMPHRelease | ( | uint32_t | ui32Semaphore | ) |
Release a semaphore.
This function releases the given semaphore.
Definition at line 244 of file smph.h.
Referenced by FlashsafeSMPHRelease().
| __STATIC_INLINE bool SMPHTryAcquire | ( | uint32_t | ui32Semaphore | ) |
Try to Acquire a semaphore.
This function tries to acquire the given semaphore, if the semaphore could not be claimed the function returns false.
true : Semaphore acquired.false : Semaphore not acquired. Definition at line 176 of file smph.h.
Referenced by FlashsafeSMPHTryAcquire().
| #define SMPH_0 0 |
Definition at line 100 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_1 1 |
Definition at line 101 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_10 10 |
Definition at line 110 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_11 11 |
Definition at line 111 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_12 12 |
Definition at line 112 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_13 13 |
Definition at line 113 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_14 14 |
Definition at line 114 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_15 15 |
Definition at line 115 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_16 16 |
Definition at line 116 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_17 17 |
Definition at line 117 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_18 18 |
Definition at line 118 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_19 19 |
Definition at line 119 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_2 2 |
Definition at line 102 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_20 20 |
Definition at line 120 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_21 21 |
Definition at line 121 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_22 22 |
Definition at line 122 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_23 23 |
Definition at line 123 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_24 24 |
Definition at line 124 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_25 25 |
Definition at line 125 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_26 26 |
Definition at line 126 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_27 27 |
Definition at line 127 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_28 28 |
Definition at line 128 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_29 29 |
Definition at line 129 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_3 3 |
Definition at line 103 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_30 30 |
Definition at line 130 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_31 31 |
Definition at line 131 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_4 4 |
Definition at line 104 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_5 5 |
Definition at line 105 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_6 6 |
Definition at line 106 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_7 7 |
Definition at line 107 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_8 8 |
Definition at line 108 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_9 9 |
Definition at line 109 of file smph.h.
Referenced by SMPHAcquire(), SMPHRelease(), and SMPHTryAcquire().
| #define SMPH_CLAIMED 0x00000000 |
Definition at line 92 of file smph.h.
Referenced by SMPHAcquire().
| #define SMPH_FREE 0x00000001 |
Definition at line 91 of file smph.h.
Referenced by SMPHRelease(), and SMPHTryAcquire().