#include <driverlib/timer.h>Go to the source code of this file.
Functions | |
| void | TimerConfigure (uint32_t ui32Base, uint32_t ui32Config) |
| Configures the timer(s) More... | |
| void | TimerLevelControl (uint32_t ui32Base, uint32_t ui32Timer, bool bInvert) |
| Controls the output level. More... | |
| void | TimerTriggerControl (uint32_t ui32Base, uint32_t ui32Timer, bool bEnable) |
| Enables or disables the ADC trigger output. More... | |
| void | TimerStallControl (uint32_t ui32Base, uint32_t ui32Timer, bool bStall) |
| Controls the stall handling. More... | |
| void | TimerWaitOnTriggerControl (uint32_t ui32Base, uint32_t ui32Timer, bool bWait) |
| Controls the wait on trigger handling. More... | |
| void | TimerIntRegister (uint32_t ui32Base, uint32_t ui32Timer, void(*pfnHandler)(void)) |
| Registers an interrupt handler for the timer interrupt. More... | |
| void | TimerIntUnregister (uint32_t ui32Base, uint32_t ui32Timer) |
| Unregisters an interrupt handler for the timer interrupt. More... | |