Instance: DLO_DTX
Component: DLO_DTX
Base address: 0x40044000
DLO_DTX Component
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0054 |
0x4004 4054 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0064 |
0x4004 4064 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 006C |
0x4004 406C |
|
Address offset |
0x0000 0054 |
||
|
Physical address |
0x4004 4054 |
Instance |
DLO_DTX |
|
Description |
Digital TX 5 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
SHAPE23 |
Shape element 23 |
RW |
0x00 |
||
|
23:16 |
SHAPE22 |
Shape element 22 |
RW |
0x00 |
||
|
15:8 |
SHAPE21 |
Shape element 21 |
RW |
0x00 |
||
|
7:0 |
SHAPE20 |
Shape element 20 |
RW |
0x00 |
||
|
Address offset |
0x0000 0064 |
||
|
Physical address |
0x4004 4064 |
Instance |
DLO_DTX |
|
Description |
FSM Control 1 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RW std text) |
RW |
0x00 0000 |
||
|
7:0 |
FINE_START_CODE |
Starting code of fine bank. Used as a starting point for all calibration and at the start of PLL state. Remember to set FINE_START_CODE in the middle of DIGCFG2.FINE_BOT_CODE_DURING_CALIB and DIGCFG2.FINE_TOP_CODE_DURING_CALIB. |
RW |
0x00 |
||
|
Address offset |
0x0000 006C |
||
|
Physical address |
0x4004 406C |
Instance |
DLO_DTX |
|
Description |
Spare 0 |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RW std text) |
RW |
0x0000 0000 |
||
| © 2015. Texas Instruments | All Rights Reserved |