Instance: AUX_AIODIO0
Component: AUX_AIODIO
Base address: 0x400c1000
AUX Analog/Digital Input Output Controller
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x400C 1000 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x400C 1004 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0008 |
0x400C 1008 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 000C |
0x400C 100C |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0010 |
0x400C 1010 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0014 |
0x400C 1014 |
|
|
RW |
32 |
0x0000 0000 |
0x0000 0018 |
0x400C 1018 |
|
Address offset |
0x0000 0000 |
||
|
Physical address |
0x400C 1000 |
Instance |
AUX_AIODIO0 |
|
Description |
General Purpose Input/Output Data Out |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
IO7_0 |
Output values for AUXIO0 through AUXIO7 (for AIODIO0) or AUXIO8 through AUXIO15 (for AIODIO1). |
RW |
0x00 |
||
|
Address offset |
0x0000 0004 |
||
|
Physical address |
0x400C 1004 |
Instance |
AUX_AIODIO0 |
|
Description |
Input Output Mode |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
|||||||||||||||||||||
|
31:16 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0000 |
|||||||||||||||||||||
|
15:14 |
IO7 |
Selects mode for AUXIO7 (for AIODIO0) or AUXIO15 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
13:12 |
IO6 |
Selects mode for AUXIO6 (for AIODIO0) or AUXIO14 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
11:10 |
IO5 |
Selects mode for AUXIO5 (for AIODIO0) or AUXIO13 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
9:8 |
IO4 |
Selects mode for AUXIO4 (for AIODIO0) or AUXIO12 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
7:6 |
IO3 |
Selects mode for AUXIO3 (for AIODIO0) or AUXIO11 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
5:4 |
IO2 |
Selects mode for AUXIO2 (for AIODIO0) or AUXIO10 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
3:2 |
IO1 |
Selects mode for AUXIO1 (for AIODIO0) or AUXIO9 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
1:0 |
IO0 |
Selects mode for AUXIO0 (for AIODIO0) or AUXIO8 (for AIODIO1).
|
RW |
0x0 |
|||||||||||||||||||||
|
Address offset |
0x0000 0008 |
||
|
Physical address |
0x400C 1008 |
Instance |
AUX_AIODIO0 |
|
Description |
General Purpose Input Output Data In |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
IO7_0 |
Input values for AUXIO0 through AUXIO7 (for AIODIO0) or AUXIO8 through AUXIO15 (for AIODIO1). |
RO |
0x00 |
||
|
Address offset |
0x0000 000C |
||
|
Physical address |
0x400C 100C |
Instance |
AUX_AIODIO0 |
|
Description |
General Purpose Input Output Data Out Set |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
IO7_0 |
Writing 1(s) to one or more bit positions sets the corresponding bit(s) in GPIODOUT. |
RW |
0x00 |
||
|
Address offset |
0x0000 0010 |
||
|
Physical address |
0x400C 1010 |
Instance |
AUX_AIODIO0 |
|
Description |
General Purpose Input Output Data Out Clear |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
IO7_0 |
Writing 1(s) to one or more bit positions clears the corresponding bit(s) in GPIODOUT. |
RW |
0x00 |
||
|
Address offset |
0x0000 0014 |
||
|
Physical address |
0x400C 1014 |
Instance |
AUX_AIODIO0 |
|
Description |
General Purpose Input Output Data Out Toggle |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
IO7_0 |
Writing 1(s) to one or more bit positions toggles the corresponding bit(s) in GPIODOUT. |
RW |
0x00 |
||
|
Address offset |
0x0000 0018 |
||
|
Physical address |
0x400C 1018 |
Instance |
AUX_AIODIO0 |
|
Description |
General Purpose Input Output Input Enable |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
IO7_0 |
Enables (1) or disables (0) digital input buffers for each AUX I/O pin. |
RW |
0x00 |
||
| © 2015. Texas Instruments | All Rights Reserved |