Instance: AUX_SCE
Component: AUX_SCE
Base address: 0x400e1000
AUX Sensor Control Engine Control Module
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0000 |
0x400E 1000 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0004 |
0x400E 1004 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0008 |
0x400E 1008 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 000C |
0x400E 100C |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0010 |
0x400E 1010 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0014 |
0x400E 1014 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0018 |
0x400E 1018 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 001C |
0x400E 101C |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0020 |
0x400E 1020 |
|
|
RO |
32 |
0x0000 0000 |
0x0000 0024 |
0x400E 1024 |
|
Address offset |
0x0000 0000 |
||
|
Physical address |
0x400E 1000 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:24 |
FORCE_EV_LOW |
Internal |
RW |
0x00 |
||
|
23:16 |
FORCE_EV_HIGH |
Internal |
RW |
0x00 |
||
|
15:12 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0 |
||
|
11:8 |
RESET_VECTOR |
Internal |
RW |
0x0 |
||
|
7 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0 |
||
|
6 |
DBG_FREEZE_EN |
Internal |
WO |
0 |
||
|
5 |
FORCE_WU_LOW |
Internal |
RW |
0 |
||
|
4 |
FORCE_WU_HIGH |
Internal |
RW |
0 |
||
|
3 |
RESTART |
Internal |
RW |
0 |
||
|
2 |
SINGLE_STEP |
Internal |
RW |
0 |
||
|
1 |
SUSPEND |
Internal |
RW |
0 |
||
|
0 |
CLK_EN |
Internal |
RW |
0 |
||
|
Address offset |
0x0000 0004 |
||
|
Physical address |
0x400E 1004 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
OPCODE |
Internal |
RO |
0x0000 |
||
|
15:0 |
PC |
Internal |
RO |
0x0000 |
||
|
Address offset |
0x0000 0008 |
||
|
Physical address |
0x400E 1008 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:12 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0 0000 |
||
|
11 |
BUS_ERROR |
Internal |
RO |
0 |
||
|
10 |
SLEEP |
Internal |
RO |
0 |
||
|
9 |
WEV |
Internal |
RO |
0 |
||
|
8 |
SELF_STOP |
Internal |
RO |
0 |
||
|
7:4 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0 |
||
|
3 |
V_FLAG |
Internal |
RO |
0 |
||
|
2 |
C_FLAG |
Internal |
RO |
0 |
||
|
1 |
N_FLAG |
Internal |
RO |
0 |
||
|
0 |
Z_FLAG |
Internal |
RO |
0 |
||
|
Address offset |
0x0000 000C |
||
|
Physical address |
0x400E 100C |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:20 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x000 |
||
|
19:18 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x0 |
||
|
17:16 |
EXC_VECTOR |
Internal |
RO |
0x0 |
||
|
15:9 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 |
||
|
8 |
WU_SIGNAL |
Internal |
RO |
0 |
||
|
7:0 |
EV_SIGNALS |
Internal |
RO |
0x00 |
||
|
Address offset |
0x0000 0010 |
||
|
Physical address |
0x400E 1010 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
REG1 |
Internal |
RO |
0x0000 |
||
|
15:0 |
REG0 |
Internal |
RO |
0x0000 |
||
|
Address offset |
0x0000 0014 |
||
|
Physical address |
0x400E 1014 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
REG3 |
Internal |
RO |
0x0000 |
||
|
15:0 |
REG2 |
Internal |
RO |
0x0000 |
||
|
Address offset |
0x0000 0018 |
||
|
Physical address |
0x400E 1018 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
REG5 |
Internal |
RO |
0x0000 |
||
|
15:0 |
REG4 |
Internal |
RO |
0x0000 |
||
|
Address offset |
0x0000 001C |
||
|
Physical address |
0x400E 101C |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
REG7 |
Internal |
RO |
0x0000 |
||
|
15:0 |
REG6 |
Internal |
RO |
0x0000 |
||
|
Address offset |
0x0000 0020 |
||
|
Physical address |
0x400E 1020 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:16 |
STOP |
Internal |
RO |
0x0000 |
||
|
15:0 |
START |
Internal |
RO |
0x0000 |
||
|
Address offset |
0x0000 0024 |
||
|
Physical address |
0x400E 1024 |
Instance |
AUX_SCE |
|
Description |
Internal Register. Customers can control this through TI provided API |
||
|
Type |
RO |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:8 |
Reserved |
Software should not rely on the value of a reserved. Writing any other value than the reset value may result in undefined behavior.(RO std text) |
RO |
0x00 0000 |
||
|
7:0 |
ITER_LEFT |
Internal |
RO |
0x00 |
||
| © 2015. Texas Instruments | All Rights Reserved |