Instance: RFC_RAM
Component: RFRAM
Base address: 0x21000000
General Purpose RAM in the RF Core
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0000-0x0000 0FFC |
0x2100 0000- 0x2100 0FFC |
|
Address offset |
0x0000 0000-0x0000 0FFC |
||
|
Physical address |
0x2100 0000- 0x2100 0FFC |
Instance |
RFC_RAM |
|
Description |
4k SRAM |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
DATA |
SRAM data |
RW |
0x0000 0000 |
||
| © 2015. Texas Instruments | All Rights Reserved |