Instance: RFC_RAT
Component: RFC_RAT
Base address: 0x40043000
Component for rat register bank
|
Register Name |
Type |
Register Width (Bits) |
Register Reset |
Address Offset |
Physical Address |
|
RW |
32 |
0x0000 0000 |
0x0000 0004 |
0x4004 3004 |
|
Address offset |
0x0000 0004 |
||
|
Physical address |
0x4004 3004 |
Instance |
RFC_RAT |
|
Description |
Radio Timer Counter Value |
||
|
Type |
RW |
||
|
Bits |
Field Name |
Description |
Type |
Reset |
||
|
31:0 |
CNT |
Counter value. This is not writable while radio timer counter is enabled. |
RW |
0x0000 0000 |
||
| © 2015. Texas Instruments | All Rights Reserved |